Search results
LQ
Output voltages 0-1kVDC to 0-12kVDC
Parallelable to 50kW
5U 19" rack mount
0 to 100% programmable voltage & current
Local, analog, RS232/USB digital control. Ethernet is optional
Output voltage & current regulated
Low ripple <0.1% RMS of rated voltage at full load
Voltage & current monitor outputs
3 phase 208VAC input standard, 200/380/415/480VAC options
Efficiency >85%
Air insulated
Short circuit, arc & overload protection
-20°C to +40°C operating temperature
3 year warranty
LH
Output voltages 0-1kVDC to 0-150kVDC
Parallelable up to 40kW
6U 19" rack mount
0 to 100% programmable voltage & current
Local, analog, RS232/USB digital control. Ethernet is optional
Output voltage & current regulated
Low ripple <0.05% RMS of rated voltage at full load
Voltage & current monitor outputs
3 phase 208VAC input standard, 200VAC, 400VAC optional
Efficiency >85%
Air insulated
Short circuit, arc & overload protection
0°C to +40°C operating temperature
3 year warranty
KT
Output voltages 0-70kVDC to 0-150kVDC
4U 19" rack mount
0 to 100% programmable voltage & current
Local, analog, RS232/USB digital control, Ethernet is optional
Output voltage & current regulated
Low ripple <0.05% RMS of rated voltage at full load
Voltage & current monitor outputs
Single phase AC input
Efficiency >84%
Air Insulated
Short circuit, arc & overload protection
CE marked for EMC, low voltage (LVD) & RoHS directives
Operating temperature: -20°C to +40°C
3 year warranty
KR
Output voltages 0-2kVDC to 0-100kVDC
4U 19" rack mount
0 to 100% programmable voltage & current
Local, analog, RS232/USB digital control. Ethernet is optional
Output voltage & current regulated
Low ripple <0.05% RMS of rated voltage at full load
Voltage & current monitor outputs
Short circuit, arc & overload protection
Single phase AC input
Efficiency >85%
-20°C to +40°C operating temperature
3 year warranty
FR
Output voltages 0-1kVDC to 0-60kVDC
1U 19" rack mount
RS232/USB control & monitor standard, Ethernet is optional
Output voltage & current regulated
Low ripple <0.02% RMS of rated voltage at full load
Voltage & current monitor outputs
Single phase AC input
Efficiency >85%
Air Insulated
Short circuit, arc & overload protection
CE marked for EMC, low voltage (LVD) & RoHS directives
Operating temperature: -20°C to +40°C
3 year warranty
FL
Output volatges 0-750VDC to 0-1.5kVDC
Floating output
1U 19" rack mount
RS232/USB control & monitor are standard, Ethernet is optional
Output voltage & current regulated
Low ripple <0.03% RMS of rated voltage at full load
Voltage & current monitor outputs
Field strappable parallel operation
Single phase AC input
Efficiency >85%
Air Insulated
Short circuit, arc & overload protection
CE marked for EMC, low voltage (LVD) & RoHS directives
Operating temperature: -20°C to +40°C
3 year warranty
FJ
Output voltages 0-1kVDC to 0-60kVDC
1U 19" rack mount
RS232/USB control & monitor standard, Ethernet is optional
Output voltage & current regulated
Low ripple <0.02% RMS of rated voltage at full load
Voltage & current monitor outputs
Single phase 100-264VAC input
Efficiency >85%
Air Insulated
Short circuit, arc & overload protection
CE marked for EMC, low voltage (LVD) & RoHS directives
Operating temperature: -20°C to +40°C
3 year warranty
FHSM
- Chassis mount filter
- Single stage
- Compact design
- Medical version
- Voltage range 0 to 250VAC
- Current rating 1, 3, 6, 10, 15 & 20A
- 6.3 x 0.8mm Faston terminals
- Bleed resistor
- Shielded metal body
- Wide operating temperature range
- 3 year warranty
FHSA
- Chassis mount filter
- Single stage
- Compact design
- ITE version
- Voltage range 0 to 250VAC
- Current rating 1, 3, 6, 10, 15 & 20A
- 6.3 x 0.8mm Faston terminals
- Bleed resistor
- Shielded metal body
- Wide operating temperature range
- 3 year warranty
EV
Output voltages 0-750VDC to 0-1.5kVDC
Floating output
2U 19" rack mount
RS232/USB control & monitor are standard, Ethernet is optional
Output voltage & current regulated
Low ripple <0.03% RMS of rated voltage at full load
Voltage & current monitor outputs
Field strappable parallel operation
Single phase AC input
Efficiency >85%
Air Insulated
Short circuit, arc & overload protection
CE marked for EMC, low voltage (LVD) & RoHS directives
Operating temperature: -20°C to +40°C
3 year warranty