Search results
MJ
Output voltages 0-3kVDC to 0-30kVDC
Compact module
Constant voltage/constant current operation
Short circuit, overload & arc protection
Tight regulation
Low ripple
Air insulated
3 year warranty
JMM20
- International Medical Safety Approval
- Regulated Single & Dual Output
- 2:1 Input Range
- 2" x 1" Package
- 4.2kVAC Isolation
- 5μA Patient Leakage Current
- 2 x MOPP at 300VAC
- Operating Temperature -40 °C to +95°C
- High Power Density
- Six-sided Metal Case
- 3 Year Warranty
ISV02
- Regulated single & dual outputs
- Wide 4:1 input range
- Single outputs 5.0 to 15VDC
- Dual outputs ±12 & ±15VDC
- SMD12 package
- 3.0kV isolation
- Class A conducted emissions
- Tape & reel option
- -40°C to +75°C operating temperature
- Full power to +75°C
- 3 year warranty
ISH
- Unregulated single output
- ±10% input range
- Single outputs 3.3 to 15VDC
- SMD8 package
- Industry standard pinout
- 1.5kVDC isolation, 3.0kVDC option
- Operating temperature -40°C to +105°C
- Full power to +100°C
- 3 year warranty
ISD02
- Unregulated single & dual outputs
- ±10% input range
- Single outputs 3.3 & 5.0VDC
- Dual outputs ±3.3 & ±5.0VDC
- Ultra compact SMD8 & SMD10 packages
- 4.2kVDC functional isolation
- 250VAC/400VDC working voltage
- Class B conducted emissions (with minimal additional components)
- Remote On/Off
- Tape & reel option
- Operating temperature -40°C to +105°C
- Full load to +85°C
- MTBF >6.5Mhrs
- 3 year warranty
ISD01
- Unregulated single & dual outputs
- ±10% input range
- Single outputs 3.3 & 5.0VDC
- Dual outputs ±3.3 & ±5.0VDC
- Ultra compact SMD8 & SMD10 packages
- 4.2kVDC functional isolation
- 250VAC/400VDC working voltage
- Class B conducted emissions (with minimal additional components)
- Tape & reel option
- Operating temperature -40°C to +105°C
- Full load to +100°C
- MTBF >7.2Mhrs
- 3 year warranty
IHL02
- Unregulated single & dual outputs
- ±10% input range
- Single outputs 3.3 to 15VDC
- Dual outputs ±5.0 to ±15VDC
- SIP7 package
- 5.2kVDC functional isolation
- 250VAC working voltage
- Bipolar outputs for MOSFET & IGBT drives
- Common mode transient immunity (CMTI) 20kV/μs
- -40°C to +95°C operation
- Full load to +65°C ambient
- 3 year warranty
ICH150
- Regulated single outputs 5 to 24VDC
- 2:1 input ranges
- Baseplate cooled ½ brick package
- 1.5kVDC isolation
- Output trim ±10%
- Remote sense
- Remote On/Off
- Continuous short circuit protection
- -40°C to +100°C operating temperature
- 3 year warranty
HRL30
- Output voltages up to 6kVDC
- 0 to 100% programmable output & current
- Output voltage & current regulated
- Low ripple <0.05%
- Voltage & current monitor outputs
- +24VDC input [22 to 30VDC]
- On-board +5VDC reference
- Efficiency >80%
- Short circuit, thermal, overload & arc protection
- 76.2 x 38.1 x 18.6 mm format
- Premier thermal performance
- -40°C to +70°C operating temperature
- 3 year warranty
GP
- Output voltages up to 6kVDC
- Isolated output voltage proportional to input voltage
- Positive or negative, reversible polarity
- Low turn on voltage: <0.7VDC
- Low power consumption
- Very low I/O leakage current
- Low noise, quasi-sinewave resonant oscillator
- MTBF>2.31Mhrs
- 3 year warranty