Search results

Search results for 'a' (673)

RDE20

  • Regulated single & dual outputs
  • 4:1 input range
  • Covers 24/48 & 72/110VDC for railway applications
  • Single outputs 3.3 to 15VDC
  • Dual outputs ±5.0 to ±15VDC
  • Output trim ±10%
  • 25.4 x 25.4mm (1" x 1") PCB mount package
  • 3.0kVAC reinforced isolation
  • Remote On/Off
  • Complies with EN50155 for railway applications
  • Meets EMC standard EN50121-3-2
  • No external filter required
  • -40°C to +100°C operating temperature
  • Full power to +55°C
  • 3 year warranty
More info

RCQ75

  • Regulated single output
  • Baseplate-cooled ¼ brick package
  • Input ranges 43V to 101V & 66V to 160VDC
  • 72V & 110VDC nominal inputs for railway applications
  • 3kVAC isolation
  • Remote On/Off & remote sense
  • Complies with EN50155 and IEC60571
  • Meets EMC standard EN50121-3-2
  • Optional heatsink
  • Operating temperature -40°C to +105°C
  • 3 year warranty
More info

RCQ50

  • Regulated single outputs 5V to 24VDC
  • Baseplate cooled ¼ brick package
  • Input ranges 43V to 101V & 66V to 160VDC
  • 72V & 110VDC nominal inputs for railway applications
  • 3kVAC isolation
  • Remote On/Off & remote sense
  • Complies with EN50155 and IEC60571
  • Meets EMC standard EN50121-3-2
  • Optional heatsink
  • Operating temperature -40°C to +105°C
  • 3 year warranty
More info

MTF50

  • 50W baseplate cooled
  • Active surge protection & EMC filter
  • Output voltage tracks input voltage & clamps >50VDC
  • Input voltage range 10V to 40VDC
  • Remote inhibit
  • MIL-STD-1275A MIL-STD-461 immunity
  • MIL-STD-704A DEF-STAN-61-5 Part 6 Issue 6 immunity
  • MIL-STD-461 & DEF-STAN-59-411 EMC emissions
  • MIL-STD-810G shock & vibration
  • -55°C to +100°C operating temperature (baseplate)
  • 3 Year Warranty
More info

L

  • Low ripple 
  • Proven reliability 
  • Extensive filtering and shielding 
  • High performance 
  • RoHS compliant
More info

IMB01

  • Unregulated single output 
  • ±10% input range
  • Single outputs 5.0 to 15VDC
  • SIP7 package 
  • World wide medical approvals 
  • 4kVAC reinforced isolation  
  • 2 x MOPP at 300VAC 
  • 2μA patient leakage current 
  • -40°C to +105°C operation 
  • Full load at +85°C ambient 
  • 3 year warranty
More info

HPU1K5

  • 1.5kW high line 1.2kW low line fan cooled 
  • Single phase input 85 to 264VAC
  • Regulated single outputs 12V, 24V & 48VDC
  • Medical safety approvals (-M versions)
  • Variable fan speed to reduce audible noise
  • AC OK, DC OK & inhibit
  • Fault & overtemperature signals
  • SEMI F47 compliant
  • 5VDC standby
  • -20°C to +70°C operation
  • 3 year warranty
More info

GFR1K5

  • 1.5kW high line 1.2kW low line fan cooled 
  • 299.7 x 101.6 footprint, 143.3mm profile
  • Regulated single outputs 12V to 56VDC
  • Input range 85 to 264VAC
  • 1U blind mate, hotswap, redundancy
  • 1U 19" subrack accepts up to 4 x GFR's (6kW)
  • 56VDC Power over Ethernet compatible model
  • AC OK, DC OK, inhibit, enable, 5VDC standby
  • Current share & I²C interface
  • 3 year warranty
More info

FIHM

  • Chassis mount filter
  • Dual stage
  • Compact design
  • Medical version
  • Voltage range 0 to 250VAC
  • Current rating 1, 3, 6, 10, 15 & 20A
  • 6.3 x 0.8mm Faston terminals
  • Bleed resistor
  • Shielded metal body
  • Wide operating temperature range
  • 3 year warranty
More info

FIHA

  • Chassis mount filter
  • Dual stage
  • Compact design
  • ITE Version
  • Voltage range 0 to 250VAC
  • Current rating 1, 3, 6, 10, 15 & 20A
  • 6.3 x 0.8mm Faston terminals
  • Bleed resistor
  • Shielded metal body
  • Wide operating temperature range
  • 3 year warranty
More info