Search results

Search results for 'a' (673)

VEC40

  • Energy efficiency level VI
  • CoC tier 2
  • Limited power source approved
  • <75mW standby power
  • Optional inlet connector
  • China compulsory certficiation (CCC) qualified
  • 0°C to 65°C operation
  • High power density
  • 1 year warranty
More info

VCE10

  • Regulated single outputs from 3.3V to 48VDC
  • Wide input range 85 to 305VAC
  • Encapsulated or open frame PCB mount package
  • ITE & household appliance approvals
  • Class II operation
  • No load input power <0.3W
  • -25°C to +70°C operating temperature
  • 3 year warranty
More info

VCE05

  • Regulated single outputs 3.3 to 48VDC
  • Input range 85 to 264VAC
  • Encapsulated or open frame PCB mount package
  • Peak load capability
  • No external components required
  • Class II
  • <0.3W no load input power
  • 3 year warranty
More info

VCE03

  • Regulated single outputs 3.3 to 48VDC
  • Wide input range 85 to 305VAC
  • PCB mount SIL package
  • Encapsulated & open frame versions
  • ITE & household appliance approvals
  • Class II operation
  • No load input power <0.3W
  • -25°C to +70°C operating temperature
  • 3 year warranty
More info

TR20

  • 3 pin switching regulator
  • Regulated single outputs from 1.2 to 15VDC
  • Wide input range to 36VDC
  • SIP3 package
  • Non isolated
  • High efficiency to 96%
  • Class B conducted & radiated emissions
  • Short circuit protection
  • Low 1mA standby input current
  • -40°C to +100°C operation
  • 3 year warranty
More info

TR10

  • Non-isolated 1.0A switching regulator
  • Regulated single outputs 3.3 & 5.0VDC
  • Input range up to 28VDC
  • SIP3 package
  • Low 1.5mA standby input current
  • Efficiency to 93%
  • Class B conducted & radiated emissions
  • -40°C to +85°C operating temperature
  • Full load to 60°C ambient
  • 3 year warranty
More info

TR05

  • Non-isolated 0.5A switching regulator
  • Regulated outputs 3.3 to 15VDC
  • Wide input range
  • SIP3 compatible with LM78MXX
  • Efficiency up to 94%
  • Continuous short-circuit protection
  • -40 °C to +85 °C operating temperature
  • 3 year warranty
More info

RDL100

  • Regulated single outputs 12V to 48VDC
  • Baseplate cooled ½ brick package
  • Input range 66V to 160VDC
  • 110VDC nominal input for railway applications
  • 3kVAC reinforced isolation
  • Output trim ±10%
  • Complies with EN50155
  • Meets EN50121-3-2
  • Remote On/Off
  • -40°C to +100°C operation
  • 3 year warranty
More info

RDH600

  • Regulated single outputs 12V to 48VDC
  • Baseplate cooled full brick package
  • 4:1 input range 43V to 160VDC
  • 72 & 110VDC nominal inputs for rail applications
  • Output trim 60-110%
  • 3kVDC isolation
  • Complies with EN50155
  • Meets EN50121-3-2
  • Remote On/Off & remote sense
  • -40°C to +100°C operation
  • 3 year warranty
More info

RDH300

  • Regulated single outputs 5V to 48VDC
  • Baseplate cooled half brick package
  • 4:1 input range 43V to 160VDC
  • 72 & 110VDC nominal inputs for railway applications
  • Output trim ±10%
  • 3kVDC isolation
  • Complies with EN50155
  • Meets EN50121-3-2
  • Remote On/Off & remote sense
  • -40°C to +100°C operation
  • 3 year warranty
More info