Search results

Search results for '%%%' (732)

ECP150

  • 100W convection cooled
  • 150W forced air cooled
  • 2” x 4” footprint
  • Single outputs from 12V to 48VDC
  • Built-in fan supply
  • <0.5W no load input power
  • 3 year warranty
More info

ECP130

  • 130W fan cooled 100W convection cooled
  • 76.2 x 50.8mm (3” x 2”) footprint, 28.0mm profile
  • Regulated single outputs 12 to 48VDC
  • Input range 85 to 264VAC
  • High efficiency – up to 95%
  • Medical (2 x MOPP) & ITE approvals
  • 4.0kVAC input to output isolation
  • <0.5W no load input power
  • -20°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty
More info

AEJ100

  • Regulated single outputs 12V to 48VDC

  • Energy efficiency level VI

  • European CoC tier 2

  • Universal input

  • Active power factor correction

  • <0.15W standby power

  • -30°C to +65°C operation

  • 3 year warranty

More info

ECM140

  • 120/148 W Convection/Forced cooled Ratings
  • Class I & Class II Construction
  • Remote Sense
  • 5 V Standby Option
  • Remote On/Off & Power OK Signals Option
  • IT, Industrial & Medical Safety Approvals
  • 3 Year Warranty
More info

ECF40

  • 40W convection cooled
  • 76.2 x 38.1mm (3" x 1.5”) footprint, 28.0mm profile
  • Regulated single outputs 12 to 48VDC
  • Input range 80 to 264VAC
  • Medical (2 x MOPP) & ITE approvals
  • Class I & Class II installations
  • Less than 0.15W no load input power
  • 3 year warranty
More info

ECE80

  • 80W convection cooled

  • 91.4 x 45.7mm (3.6" x 1.8") footprint, 28mm profile

  • Regulated single outputs 12 to 48VDC

  • Input range 85 to 264VAC

  • Encapsulated PCB or chassis/DIN rail mount package

  • Peak load capability

  • 4.0kVAC input to output isolation

  • No external components required

  • -25°C to +70°C operating temperature

  • Full load to +50°C

  • 3 year warranty

 

More info

ECE60

  • 60W convection cooled
  • Regulated single outputs 3.3 to 48VDC
  • Input range 85 to 264VAC
  • Encapsulated PCB or chassis/DIN rail mount package
  • Peak load capability
  • 4.0kVAC input to output isolation
  • No external components required
  • -25°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty

 

More info

ECC100

  • 100W baseplate cooled
  • High efficiency resonant topology
  • 5V standby output
  • Remote On/Off & power OK signal
  • Screw terminals available
  • -40°C to +75°C operation
  • 3 year warranty
More info

E

  • Output voltages 100VDC to 7kVDC (3W), & 8kVDC to 12kVDC (2W)

  • Isolated output voltage proportional to input voltage

  • General purpose, cost effective

  • Low turn on voltage: <0.7VDC

  • Positive or negative, reversible polarity

  • Input voltage 0 to 12VDC, or 0 to 15VDC

  • Very low I/O leakage current

  • Low noise, quasi-sinewave resonant oscillator

  • MTBF>2Mhrs

  • 3 year warranty

More info

AEH

  • Output Voltages from 2.5V to 48V

  • Non-standard Outputs Available

  • Universal Input

  • Single & Multiple Output Versions

  • 0 °C to +60 °C Operating Temperature

  • Efficiency up to 80%

  • Non-standard Connectors Available

More info