New products available
This product is available for purchase, but there are newer products available. See related products for more information.
Features
- 120/148 W Convection/Forced cooled Ratings
- Class I & Class II Construction
- Remote Sense
- 5 V Standby Option
- Remote On/Off & Power OK Signals Option
- IT, Industrial & Medical Safety Approvals
- 3 Year Warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
ECM140US12 | 140W | Single Phase | 12V | 11.7A | Datasheet | Stock | RFQ |
|
|
ECM140US15 | 140W | Single Phase | 15V | 9.3A | Datasheet | Stock | RFQ |
|
|
ECM140US18 | 140W | Single Phase | 18V | 7.7A | Datasheet | Stock | RFQ |
|
|
ECM140US24 | 140W | Single Phase | 24V | 5.8A | Datasheet | Stock | RFQ |
|
|
ECM140US28 | 140W | Single Phase | 28V | 5A | Datasheet | Stock | RFQ |
|
|
ECM140US48 | 140W | Single Phase | 48V | 2.9A | Datasheet | Stock | RFQ |