Search results

Search results for '%%%' (732)

LH Open Stack

  • Up to 4kW

  • 0-200kV through 0-500kV

  • 3 phase 480VAC input standard 200/400VAC options

  • Parallelable up to 20kW

  • Open stack high voltage

  • Low ripple

  • Tight regulation

  • Constant voltage/constant current operation

  • Arc quench & arc count

  • Air Insulated

  • RS232, USB, & optional Ethernet control

  • 3 year warranty

More info

LH

  • Output voltages 0-1kVDC to 0-150kVDC

  • Parallelable up to 40kW

  • 6U 19" rack mount

  • 0 to 100% programmable voltage & current

  • Local, analog, RS232/USB digital control. Ethernet is optional

  • Output voltage & current regulated

  • Low ripple <0.05% RMS of rated voltage at full load

  • Voltage & current monitor outputs

  • 3 phase 208VAC input standard, 200VAC, 400VAC optional

  • Efficiency >85%

  • Air insulated

  • Short circuit, arc & overload protection

  • 0°C to +40°C operating temperature

  • 3 year warranty

More info

LDU56

  • DC Input LED Driver
  • Constant Current Output
  • LED Drive Current up to 1000 mA
  • LED Strings from 2 V to 56 V
  • PWM Dimming Control
  • Open or Short Circuit LED Protection
  • 3 Year Warranty
More info

LDU20

  • DC Input LED Driver
  • Constant Current Output
  • LED Drive Current up to 700 mA
  • LED Strings from 2 V to 28 V
  • PWM & Analog Dimming Control
  • Open or Short Circuit LED Protection
  • 3 Year Warranty
More info

L

  • Low ripple 
  • Proven reliability 
  • Extensive filtering and shielding 
  • High performance 
  • RoHS compliant
More info

KT

  • Output voltages 0-70kVDC to 0-150kVDC

  • 4U 19" rack mount

  • 0 to 100% programmable voltage & current

  • Local, analog, RS232/USB digital control, Ethernet is optional

  • Output voltage & current regulated

  • Low ripple <0.05% RMS of rated voltage at full load

  • Voltage & current monitor outputs

  • Single phase AC input

  • Efficiency >84%

  • Air Insulated

  • Short circuit, arc & overload protection

  • CE marked for EMC, low voltage (LVD) & RoHS directives

  • Operating temperature: -20°C to +40°C

  • 3 year warranty

More info

AHM180

  • IT & Medical Approvals
  • Energy Efficiency Level V, CEC2008 & EISA 2007
  • <0.5 W No Load Input Power
  • Class I and Class II Versions
  • Very High Efficiency
  • IP22 Environmental Rating
  • 3 Year Warranty
More info

KR

  • Output voltages 0-2kVDC to 0-100kVDC

  • 4U 19" rack mount

  • 0 to 100% programmable voltage & current

  • Local, analog, RS232/USB digital control. Ethernet is optional

  • Output voltage & current regulated

  • Low ripple <0.05% RMS of rated voltage at full load

  • Voltage & current monitor outputs

  • Short circuit, arc & overload protection

  • Single phase AC input

  • Efficiency >85%

  • -20°C to +40°C operating temperature

  • 3 year warranty

More info

JWL50

  • Regulated single outputs 3.3 to 24VDC

  • 4:1 input range

  • 50.8 x 25.4mm (2” x 1”) footprint, 11mm profile

  • 1.5kVDC isolation

  • Remote On/Off

  • Optional heatsink

  • -40°C to +105°C operating temperature

  • Full power to +46°C

  • 3 year warranty

More info

JWL40

  • Regulated single outputs 3.3 to 24VDC

  • Regulated dual outputs ±12 & ±15VDC

  • 4:1 input range

  • 50.8 x 25.4mm (2” x 1”) Footprint, 11.0mm profile

  • 1.5kVDC isolation

  • Remote On/Off

  • Optional heatsink

  • -40°C to +105°C operating temperature

  • Full power to +40°C

  • 3 year warranty

More info