Search results
QSB300
- Regulated single outputs 5V to 48VDC
- 4:1 input ranges 9V to 36VDC & 18V to 75VDC
- Baseplate cooled ½ brick package
- 350W peak power for 3s
- 1.5kVDC isolation
- Output trim ±10%
- Remote sense
- Remote On/Off
- -40°C to +100°C operating temperature
- 3 year warranty
AKM45
- Regulated single outputs 9 to 48VDC
- Energy efficiency level VI
- European CoC Tier 2
- Medical (2 x MOPP) & ITE approvals
- 4th edition medical EMC
- Class I as standard, Class II optional
- Class B conducted & radiated emissions
- Input voltage range 90 to 264VAC
- 0°C to +60°C operating temperature
- 3 year warranty
QSB15048W
- Regulated single outputs 12V to 48VDC
- 8:1 input range 9V to 75VDC
- Baseplate cooled ½ brick package
- 1.5kVDC isolation
- Output trim ±10%
- Remote sense
- Remote On/Off
- -40°C to +100°C operating temperature
- 3 year warranty
QHL750
- Regulated single outputs from 12 to 48VDC
- Output voltage trim -40%/+10%
- 200 to 425VDC input range
- 3.0kVAC isolation
- Industry standard full brick package
- Baseplate cooled
- High efficiency up to 90%
- ITE safety approvals
- Short circuit, overvoltage & overtemperature protection
- Current share and power good signals
- Remote On/Off
- -40°C to +85°C operating temperature
- 3 year warranty
QHL600
- Regulated single outputs from 12 to 48VDC
- Output voltage trim -40%/+10%
- 180 to 425VDC input range
- 3.0kVAC isolation
- Industry standard full brick package
- Baseplate cooled
- High efficiency up to 90%
- ITE safety approvals
- Short circuit, overvoltage & overtemperature protection
- Current share and power good signals
- Remote On/Off
- -40°C to +100°C operating temperature
- 3 year warranty
QHL300
- Regulated single outputs from 5 to 48VDC
- Output voltage trim -20%/+10%
- 180 to 425VDC input range
- 3.0kVAC isolation
- Industry standard ½ brick package
- Baseplate cooled
- High efficiency up to 90%
- ITE safety approvals
- Short circuit, overvoltage & overtemperature protection
- Remote On/Off
- -40°C to +100°C operating temperature
- 3 year warranty
QHL150
- Regulated single outputs from 12 to 48VDC
- Output voltage trim -20%/+10%
- 180 to 425VDC input range
- 3.0kVAC input/output isolation
- Industry standard ¼ brick package
- Baseplate cooled
- High efficiency up to 90%
- ITE safety approvals
- Short circuit, overvoltage & overtemperature protection
- Remote On/Off
- -40°C to +100°C operating temperature
- 3 year warranty
QH
- DC to HV DC Converters
- Isolated Output Voltage is Proportional to Input Voltage
- Ultra-Miniature
- Low Turn On Voltage: <0.7VDC
- 100V to 2kV Output Voltage
- Positive or Negative
- Very Low I/O Leakage Current
- Reversible Polarity
- Low Noise, Quasi-Sinewave Resonant Oscillator
- MTBF>3 Million Hours
Q
Output voltages up to 10kVDC
Reversible, positive or negative polarity
Dual output versions
Isolated output voltage proportional to input voltage
Input voltage +5V, +12V & +24VDC
Low turn on voltage: <0.7VDC
Very low I/O leakage current
Low noise, quasi-sinewave resonant oscillator
MTBF>3Mhrs
3 year warranty
POE
- Compact 2" x 4" x 1.2" Size
- Power Over Ethernet Compatible
- High Power Density - 10.4 W/cubic in
- Level B Conducted Emissions
- EN61000-3-2, -3 Compliant
- Fits 1U Applications
- Convection -cooled & Fan- cooled Ratings