Search results
VEF65
- Energy Efficiency Level V
- CEC 2008 / EISA 2007 / ErP Compliant
- China Compulsory Certfication (CCC) Qualified
- Single Outputs from 12 V to 24 V
- Optional Inlet Connectors
- No Load Input Power <0.3 W
- High Power Density
VEF50
- Energy Efficiency Level V
- CEC 2008 / EISA 2007 / ErP Compliant
- China Compulsory Certfication (CCC) Qualified
- Single Outputs from 12 V to 24 V
- Optional Inlet Connectors
- No Load Input Power <0.3 W
- High Power Density
VEC65
Regulated single outputs 12V to 24VDC
Energy efficiency level VI
CoC tier 2
Limited power source approved
<0.15W standby power
Optional inlet connector
China compulsory certfication (CCC) qualified
0°C to +60°C operation
High power density
1 year warranty
VEC50
Regulated single outputs 12V to 24VDC
Energy efficiency level VI
CoC Tier 2
Limited power source approved
<0.15W standby power
Optional inlet connector
China compulsory certficiation (CCC) qualified
0°C to +65°C operation
High power density
Low cost
1 year warranty
VEC40
- Energy efficiency level VI
- CoC tier 2
- Limited power source approved
- <75mW standby power
- Optional inlet connector
- China compulsory certficiation (CCC) qualified
- 0°C to 65°C operation
- High power density
- 1 year warranty
VEB15
- Energy Efficiency Level VI for -L6 version
- CEC2008, EISA2007 & ErP Compliant
- Interchangeable Connectors
- Universal Input
- Output Voltages from 5.0 V to 48.0 V
- Class II Construction
- Low Cost
VEB10
- Energy Efficiency Level VI for -L6 version
- CEC2008, EISA2007 & ErP Compliant
- +70 °C Operating Temperature
- Universal Input
- Output Voltages from 5.0 V to 48.0 V
- Class II Construction
- Low Cost
VCT60
- Low Cost
- Single Outputs from 5 V to 30 V
- Peak Load Capability
- Convection-cooled
- <0.5 W No Load Input Power
- 2” x 4” Package
- Fits 1U Applications
VCS100
- 100W convection cooled
- Input voltage range 85 to 264VAC
- Output Voltages from 5V to 48VDC
- Output voltage trim: 5V, 12V -15% +10%. 15V to 48V ±10%
- 3.0kVAC input to output isolation
- <0.5W no load input power
- Class B conducted & radiated emissions
- Short circuit, overvoltage & overload protection
- Integrated connector cover
- -25°C to +70°C operating temperature
- Full power to +50°C
- 2 year warranty
VCP24
- Low Cost
- Output Voltages from 5 to 24 V
- PCB Mounting
- Open Frame & Encapsulated Versions
- IT & Medical Approvals
- Class II Construction
- No Load Input Power <0.3 W