No longer manufactured

Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.

VEB10 Series

 

 

Features

  • Energy Efficiency Level VI for -L6 version
  • CEC2008, EISA2007 & ErP Compliant
  • +70 °C Operating Temperature
  • Universal Input
  • Output Voltages from 5.0 V to 48.0 V
  • Class II Construction
  • Low Cost
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
VEB10US05 VEB10US05 10W Single Phase 5V 1.6A Datasheet Stock RFQ
VEB10US09 VEB10US09 10W Single Phase 9V 1.11A Datasheet Stock RFQ
VEB10US12 VEB10US12 10W Single Phase 12V 0.83A Datasheet Stock RFQ
VEB10US15 VEB10US15 10W Single Phase 15V 0.66A Datasheet Stock RFQ
VEB10US24 VEB10US24 10W Single Phase 24V 0.42A Datasheet Stock RFQ
VEB10US48 VEB10US48 10W Single Phase 48V 0.21A Datasheet Stock RFQ
VEB10US05-EU-L6 VEB10US05-EU-L6 10W Single Phase 5V 1.6A Datasheet Stock RFQ
VEB10US09-EU-L6 VEB10US09-EU-L6 10W Single Phase 9V 1.11A Datasheet Stock RFQ
VEB10US12-EU-L6 VEB10US12-EU-L6 10W Single Phase 12V 0.83A Datasheet Stock RFQ
VEB10US15-EU-L6 VEB10US15-EU-L6 10W Single Phase 15V 0.66A Datasheet Stock RFQ
VEB10US24-EU-L6 VEB10US24-EU-L6 10W Single Phase 24V 0.42A Datasheet Stock RFQ
VEB10US48-EU-L6 VEB10US48-EU-L6 10W Single Phase 48V 0.21A Datasheet Stock RFQ
VEB10US05-UK-L6 VEB10US05-UK-L6 10W Single Phase 5V 1.6A Datasheet Stock RFQ
VEB10US09-UK-L6 VEB10US09-UK-L6 10W Single Phase 9V 1.11A Datasheet Stock RFQ
VEB10US12-UK-L6 VEB10US12-UK-L6 10W Single Phase 12V 0.83A Datasheet Stock RFQ
VEB10US15-UK-L6 VEB10US15-UK-L6 10W Single Phase 15V 0.66A Datasheet Stock RFQ
VEB10US24-UK-L6 VEB10US24-UK-L6 10W Single Phase 24V 0.42A Datasheet Stock RFQ
VEB10US48-UK-L6 VEB10US48-UK-L6 10W Single Phase 48V 0.21A Datasheet Stock RFQ
VEB10US05-US-L6 VEB10US05-US-L6 10W Single Phase 5V 1.6A Datasheet Stock RFQ
VEB10US09-US-L6 VEB10US09-US-L6 10W Single Phase 9V 1.11A Datasheet Stock RFQ
VEB10US12-US-L6 VEB10US12-US-L6 10W Single Phase 12V 0.83A Datasheet Stock RFQ
VEB10US15-US-L6 VEB10US15-US-L6 10W Single Phase 15V 0.66A Datasheet Stock RFQ
VEB10US24-US-L6 VEB10US24-US-L6 10W Single Phase 24V 0.42A Datasheet Stock RFQ
VEB10US48-US-L6 VEB10US48-US-L6 10W Single Phase 48V 0.21A Datasheet Stock RFQ
No documents yet.
No resources yet.