No longer manufactured
Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Features
- Low Cost
- Output Voltages from 5 to 24 V
- PCB Mounting
- Open Frame & Encapsulated Versions
- IT & Medical Approvals
- Class II Construction
- No Load Input Power <0.3 W
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
VCP24US05 | 24W | Single Phase | 5V | 2.5A | Datasheet | Stock | RFQ |
|
|
VCP24US05-E | 24W | Single Phase | 5V | 2.5A | Datasheet | Stock | RFQ |
|
|
VCP24US12 | 24W | Single Phase | 12V | 2A | Datasheet | Stock | RFQ |
|
|
VCP24US12-E | 24W | Single Phase | 12V | 2A | Datasheet | Stock | RFQ |
|
|
VCP24US15 | 24W | Single Phase | 15V | 1.6A | Datasheet | Stock | RFQ |
|
|
VCP24US15-E | 24W | Single Phase | 15V | 1.6A | Datasheet | Stock | RFQ |
|
|
VCP24US24 | 24W | Single Phase | 24V | 1A | Datasheet | Stock | RFQ |
|
|
VCP24US24-E | 24W | Single Phase | 24V | 1A | Datasheet | Stock | RFQ |