Search results
EMH250
- Single output models 12V to 48VDC
- 80V to 275VAC operation
- Medical (BF) & ITE approvals
- 3 year warranty
ECS130
- 130W fan cooled 100W convection cooled
- 101.6 x 50.8mm (4” x 2”) footprint, 31.8mm profile
- Regulated single outputs 12V to 48VDC
- Input range 80 to 264VAC
- Medical & ITE safety approvals
- Class I & class II construction
- <0.5W no load input power
- Low leakage current
- 3 year warranty
C
- Output voltages up to 8kVDC
- Precision voltage regulated output
- Positive or negative output versions
- 0 to 100% programmable
- Calibration trim-pot
- Ultra-low noise, magnetic free design
- Low ripple - down to 0.002%
- <50ppm/°C temperature coefficient
- Input voltage (nominal) 12 to 15VDC
- MTBF>2.6Mhrs
- Shielded case with isolated ground
- -10°C to +60°C case operating temperature
- 3 year warranty
ECS100
- 100W fan cooled 80W convection cooled
- 4” x 2" footprint, 1.25" profile
- Regulated single outputs 12V to 48VDC
- Input range 80 to 264VAC
- ITE & medical safety approvals
- Class I & Class II construction
- <0.5W no load input power
- Low leakage current
- 3 year warranty
ECS65
- 65W convection cooled
- 4” x 2” footprint, 1.05" profile
- Regulated single outputs 12V to 48VDC
- Input range 80 to 264VAC
- ITE & medical safety approvals
- Class I & class II construction
- <0.5W no load input power
- Low leakage current
- 3 year warranty
ECS60
- 60W convection cooled
- 3” x 2” footprint, 0.95” profile
- Regulated single outputs 5V to 48VDC
- Input range 80 to 264VAC
- ITE & medical (2 X MOPP) safety approvals
- Class I & class II installations
- <0.3W no load input power
- -20°C to +70°C operation
- Full load to +50°C
- 3 year warranty
ECS45
- IT & Medical Safety Approvals
- Very Small 2” x 3” x 0.95” Package
- <0.3W No Load Input Power
- 45W Convection-cooled Ratings
- Class I & Class II Installations
- -20 °C to +70 °C Operation
- 3 Year Warranty
ECS25
- IT & Medical Safety Approvals
- Very Small 2” x 3” x 0.95” Package
- <0.3W No Load Input Power
- 25W Convection-cooled Ratings
- Class I & Class II Installations
- -20 °C to +70 °C Operation
- 3 Year Warranty
ECM100
- 60W to 80W convection 100W fan cooled
- 4.5” x 2.5" footprint, 1.2" profile
- Regulated single outputs 3.3V to 48VDC
- Dual, triple & quad output versions
- Input range 90 to 264VAC
- ITE & medical (2 x MOPP) safety approvals
- Class I & Class II construction
- Low no load input power
- Low leakage current
- 3 year warranty
ECM60
- Compact Size
- IT & Medical Approvals
- Convection -cooled
- Class I and II Construction
- 3 Year Warranty