New products available
This product is available for purchase, but there are newer products available that may better suit your needs. Please contact us to discuss your requirements.
ECS60 Series
60W convection cooled 3" x 2" open frame AC-DC power supplies with medical (2 X MOPP) & ITE approvals
Please note that the ECS60 continues in production for customers with it designed in, however for new projects the FCS60 and FCB100 are the latest designs that offer specification and cost benefits over the older models.
Designed for class I or class II applications, the ECS60 can provide 60W convection cooled from -20˚C to +50˚C, it then derates linearly at 2.5% per ˚C to 50% load at +70˚C. It has medical approvals with 2 x MOPP (input to output) and meets IEC/UL/EN62368-1 safety approval for information technology equipment.
The ECS60 is available in two versions, standard as a 3" x 2" open frame with a 1.05" profile, alternatively, the -C version is supplied with a 3.48" x 2.52" x 1.4" vented cover kit fitted.
With high efficiency, high power density, low leakage currents and medical 2 X MOPP rating, the ECS60 is ideal for medical, industrial electronics and ITE applications requiring a compact, high power density chassis mount power supply.
Features
- 60W convection cooled
- 3” x 2” footprint, 0.95” profile
- Regulated single outputs 5V to 48VDC
- Input range 80 to 264VAC
- ITE & medical (2 X MOPP) safety approvals
- Class I & class II installations
- <0.3W no load input power
- -20°C to +70°C operation
- Full load to +50°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
ECS60US05 | 40W | Single Phase | 5V | 8A | Datasheet | Stock | RFQ | |
ECS60US12 | 60W | Single Phase | 12V | 5A | Datasheet | Stock | RFQ | |
ECS60US15 | 60W | Single Phase | 15V | 4A | Datasheet | Stock | RFQ | |
ECS60US24 | 60W | Single Phase | 24V | 2.5A | Datasheet | Stock | RFQ | |
ECS60US48 | 60W | Single Phase | 48V | 1.25A | Datasheet | Stock | RFQ |