This product is available for purchase, but there are newer products available. See related products for more information.
Features
- Single output models 12V to 48VDC
- 80V to 275VAC operation
- Medical (BF) & ITE approvals
- 3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
EMH250PS12 | 250W | Single Phase | 12V | 21A | Datasheet | Stock | RFQ |
|
|
EMH250PS18 | 250W | Single Phase | 18V | 14A | Datasheet | Stock | RFQ |
|
|
EMH250PS24 | 250W | Single Phase | 24V | 10.5A | Datasheet | Stock | RFQ |
|
|
EMH250PS48 | 250W | Single Phase | 48V | 5.2A | Datasheet | Stock | RFQ |