Search results
LCL300
- Single Output Industrial Supplies
- High Efficiency
- Low Cost
- 150 W Convection-cooled
- 300 W with Internal Fans
- Outputs from 12 V to 48 V
- 3 Year Warranty
FLXPro
1kW low line to 1.3kW high line fan cooled
4 selectable outputs from 9VDC to 66VDC
Wide output adjustment range
Input range 85 to 264VAC
Up to 23.2W/in³ power density
Medical (2 x MOPP) & ITE approvals
Fully digital architecture incorporating iPSU Intelligent Power technology
Intuitive UI for configuration, monitoring and control
Intelligent configurable fan speed
Efficiency up to 93%
SEMI F47 compliant
Full power up to +50°C
3 year warranty
PGW65
Output voltages from 5V to 20VDC
Meets USB PD 3.0 & QC 4.0 / 3.0 / 2.0 fast charging protocol
Universal, single phase input: 80 to 264VAC
Energy efficiency level VI (VII ready) & EU2019/1782
Medical, home healthcare & ITE safety agency approvals
IP22 environmental rating
Low earth leakage current
<0.15W standby power
Class B conducted & radiated emissions
0 to +60°C operation
3 year warranty
PGW100
Output voltages from 5V to 20VDC
Meets USB PD 3.0 & QC 4.0 / 3.0 / 2.0 fast charging protocol
Universal, single phase input: 80 to 264VAC
Energy efficiency level VI (level VII ready) & EU2019/1782
Medical, home healthcare & ITE safety agency approvals
IP22 environmental rating
Low earth leakage current
<0.15W standby power
Class B conducted & radiated emissions
0 to +60°C operation
3 year warranty
PGD100
Output voltages from 5V to 20VDC
Meets USB PD 3.0 & QC 4.0 / 3.0 / 2.0 fast charging protocol
Universal, single phase input: 80 to 264VAC
Energy efficiency level VI (level VII ready) & EU2019/1782
Class I or Class II construction
Medical, home healthcare & ITE safety agency approvals
IP22 environmental rating
Low earth leakage current
<0.15W standby power
Class B conducted & radiated emissions
0 to +60°C operation
3 year warranty
PGD140
Output voltages from 5V to 28VDC
Meets USB PD 3.1 / 3.0 & QC4.0 / 3.0 / 2.0 fast charging protocol
Universal, single phase input: 80 to 264VAC
Energy efficiency level VI (level VII ready) & EU2019/1782
Class I or Class II construction
Medical, home healthcare & ITE safety agency approvals
IP22 environmental rating
Low earth leakage current
<0.15W standby power
Class B conducted & radiated emissions
0 to +60°C operation
3 year warranty
CCR550
550W fan cooled 450W conduction cooled
230W convection cooled
Single outputs 12V to 54VDC
Input range 80 to 264VAC
129.4 x 83.5 mm footprint, 25.4mm profile
Medical (BF) and ITE approvals
Low patient leakage <75μA
Low earth leakage <300μA
High efficiency, up to 94%
Less than 0.5W no load input power
-40°C to +80°C operation
3 year warranty
LP-MD
- 250W to 450W fan cooled
- 150W to 225W convection cooled
- Configurable for fast time to market
- Low profile 1U applications
- Output modules 1.8V to 48VDC
- Input range 90 to 264VAC
- Wide output voltage adjustment range
- All outputs isolated
- Medical approvals
- SEMI F47 certified
- 3 year warranty
FSO461
- Rated up to 28A
- EMC filter
- Input range 0 to 100VDC
- MIL-STD-1275A MIL-STD-461 immunity
- MIL-STD-704A DEF-STAN-61-5 Part 6 Issue 6 immunity
- MIL-STD-461 & DEF-STAN-59-411 EMC emissions
- MIL-STD-810G shock & vibration
- -40°C to +100°C operating temperature (baseplate)
- 3 year warranty
DLA50-150
- AC Input LED Driver
- Constant Voltage & Constant Current
- High Power Factor
- High Efficiency
- Water Proof to IP67
- High Input Voltage Range
- 3 Year Warranty