PGW100 Series
100W plugtop Power Delivery (PD) charger with medical & ITE approvals
The PGW100 series of 100W external wall mount AC-DC PD chargers conform to the Power Delivery protocol with outputs from 5V to 20VDC auto-selected based on the system's charging requirement. Their Class II construction, gasketed design and reinforced isolation provide enhanced safety in medical devices and household appliances.
Worldwide medical and ITE safety agency approvals, low leakage currents, compact Gallium-Nitride (GaN) based design, wide 80 to 264VAC input for universal use, energy efficiency level VI (level VII ready) and support for multiple fast charging protocols, makes the PGW100 PD charger ideal for a wide range of industrial and BF-rated medical applications.
The PGW100PS20-IP-BB with single USB-C socket, is supplied complete with a set of the 5 mains plugs listed below.
The PGW100PS20-I-BB with single USB-C socket, is supplied as body only, the mains plug(s) must be ordered separately, see below.
For UK mains connector, order: PGW PLUG UK
For US mains connector, order: PGW PLUG US
For EU mains connector, order: PGW PLUG EU
For AU mains connector, order: PGW PLUG AU
For CN mains connector, order: PGW PLUG CN
Features
Output voltages from 5V to 20VDC
Meets USB PD 3.0 & QC 4.0 / 3.0 / 2.0 fast charging protocol
Universal, single phase input: 80 to 264VAC
Energy efficiency level VI (level VII ready) & EU2019/1782
Medical, home healthcare & ITE safety agency approvals
IP22 environmental rating
Low earth leakage current
<0.15W standby power
Class B conducted & radiated emissions
0 to +60°C operation
3 year warranty