No longer manufactured
Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
LCL300 Series
- Single Output Industrial Supplies
- High Efficiency
- Low Cost
- 150 W Convection-cooled
- 300 W with Internal Fans
- Outputs from 12 V to 48 V
- 3 Year Warranty
Features
- Single Output Industrial Supplies
- High Efficiency
- Low Cost
- 150 W Convection-cooled
- 300 W with Internal Fans
- Outputs from 12 V to 48 V
- 3 Year Warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
LCL300PS12 | 300W | Single Phase | 12V | 25A | Datasheet | Stock | RFQ |
|
|
LCL300PS13 | 300W | Single Phase | 13.5V | 22A | Datasheet | Stock | RFQ |
|
|
LCL300PS15 | 300W | Single Phase | 15V | 20A | Datasheet | Stock | RFQ |
|
|
LCL300PS24 | 300W | Single Phase | 24V | 13A | Datasheet | Stock | RFQ |
|
|
LCL300PS27 | 300W | Single Phase | 27V | 11.7A | Datasheet | Stock | RFQ |
|
|
LCL300PS48 | 300W | Single Phase | 48V | 6.7A | Datasheet | Stock | RFQ |