Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.
VES180 Series
180W low cost desktop AC-DC power supplies
The 180W VES180 with Energy Efficiency Level VI and CoC Tier 2 these desktop/external AC-DC power supplies are designed for high volume/low cost applications.
With class I construction the VES180 are fitted with an IEC320-C14 inlet and have a voltage input range of 90 to 264VAC.
The DC lead is fitted with an 8 way Molex Mini Fit Jnr connector.
Features
- Energy efficiency level VI
- European CoC tier 2
- High Power Density
- Single outputs from 12V to 48VDC
- <0.15W standby power
- China compulsory certification (CCC) qualified
- -10°C to +60°C operation
- Low cost
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
VES180PS12 | 180W | Single Phase | 12V | 15A | Datasheet | Stock | RFQ |
|
|
VES180PS15 | 180W | Single Phase | 15V | 12A | Datasheet | Stock | RFQ |
|
|
VES180PS19 | 180W | Single Phase | 19V | 9.47A | Datasheet | Stock | RFQ |
|
|
VES180PS24 | 180W | Single Phase | 24V | 7.5A | Datasheet | Stock | RFQ |
|
|
VES180PS48 | 180W | Single Phase | 48V | 3.75A | Datasheet | Stock | RFQ |