FJ Series

120W regulated high voltage AC-DC power supplies with outputs from 0 - 1kVDC to 0 - 60kVDC

The 120W FJ series is a high quality, high performance, high reliability & high stability high voltage power supply with low ripple & noise. Air insulation reduces weight and facilitates a lower cost of ownership. 

A variety of output control options, input voltages and low output discharge currents, makes integrating this power supply into a new system or tool simple. 

It has been designed for electrical design engineers & system integration engineers in a wide range of industries including ion implant, electron-beam welding & electron-beam additive manufacturing & many other application specific markets who are challenged with limited high voltage integration experience & tight timelines.

Features

  • Output voltages 0-1kVDC to 0-60kVDC
  • 1U 19" rack mount
  • RS232/USB control & monitor standard, Ethernet is optional
  • Output voltage & current regulated
  • Low ripple <0.02% RMS of rated voltage at full load
  • Voltage & current monitor outputs
  • Single phase 100-264VAC input
  • Efficiency >85%
  • Air Insulated
  • Short circuit, arc & overload protection
  • CE marked for EMC, low voltage (LVD) & RoHS directives
  • Operating temperature: -20°C to +40°C
  • 1 year warranty
Image Model Name Power Output Voltage Output Current Package Size Datasheet RFQ
FJ01.5N80 120W 0 to -1.5kV 0.08A 1U Datasheet RFQ
FJ01.5P80 120W 0 to 1.5kV 0.08A 1U Datasheet RFQ
FJ01.5R80 120W 0 to 1.5kV 0.08A 1U Datasheet RFQ
FJ01N120 120W 0 to -1kV 0.125A 1U Datasheet RFQ
FJ01P120 120W 0 to 1kV 0.125A 1U Datasheet RFQ
FJ01R120 120W 0 to 1kV 0.125A 1U Datasheet RFQ
FJ02N60.0 120W 0 to -2kV 0.06A 1U Datasheet RFQ
FJ02P60.0 120W 0 to 2kV 0.06A 1U Datasheet RFQ
FJ02R60.0 120W 0 to 2kV 0.06A 1U Datasheet RFQ
FJ03N40.0 120W 0 to -3kV 0.04A 1U Datasheet RFQ
FJ03P40.0 120W 0 to 3kV 0.04A 1U Datasheet RFQ
FJ03R40.0 120W 0 to 3kV 0.04A 1U Datasheet RFQ
FJ05N24.0 120W 0 to -5kV 0.024A 1U Datasheet RFQ
FJ05P24.0 120W 0 to 5kV 0.024A 1U Datasheet RFQ
FJ05R24.0 120W 0 to 5kV 0.024A 1U Datasheet RFQ
FJ06N20.0 120W 0 to -6kV 0.02A 1U Datasheet RFQ
FJ06P20.0 120W 0 to 6kV 0.02A 1U Datasheet RFQ
FJ06R20.0 120W 0 to 6kV 0.02A 1U Datasheet RFQ
FJ08N15.0 120W 0 to -8kV 0.015A 1U Datasheet RFQ
FJ08P15.0 120W 0 to 8kV 0.015A 1U Datasheet RFQ
FJ08R15.0 120W 0 to 8kV 0.015A 1U Datasheet RFQ
FJ10N12.0 120W 0 to -10kV 0.012A 1U Datasheet RFQ
FJ10P12.0 120W 0 to 10kV 0.012A 1U Datasheet RFQ
FJ10R12.0 120W 0 to 10kV 0.012A 1U Datasheet RFQ
FJ12N10.0 120W 0 to -12kV 0.01A 1U Datasheet RFQ
FJ12P10.0 120W 0 to 12kV 0.01A 1U Datasheet RFQ
FJ12R10.0 120W 0 to 12kV 0.01A 1U Datasheet RFQ
FJ15N08.0 120W 0 to -15kV 0.008A 1U Datasheet RFQ
FJ15P08.0 120W 0 to 15kV 0.008A 1U Datasheet RFQ
FJ15R08.0 120W 0 to 15kV 0.008A 1U Datasheet RFQ
FJ20N06.0 120W 0 to -20kV 0.006A 1U Datasheet RFQ
FJ20P06.0 120W 0 to 20kV 0.006A 1U Datasheet RFQ
FJ20R06.0 120W 0 to 20kV 0.006A 1U Datasheet RFQ
FJ25N04.8 120W 0 to -25kV 0.0048A 1U Datasheet RFQ
FJ25P04.8 120W 0 to 25kV 0.0048A 1U Datasheet RFQ
FJ25R04.8 120W 0 to 25kV 0.0048A 1U Datasheet RFQ
FJ30N04.0 120W 0 to -30kV 0.004A 1U Datasheet RFQ
FJ30P04.0 120W 0 to 30kV 0.004A 1U Datasheet RFQ
FJ30R04.0 120W 0 to 30kV 0.004A 1U Datasheet RFQ
FJ40N03.0 120W 0 to -40kV 0.003A 1U Datasheet RFQ
FJ40P03.0 120W 0 to 40kV 0.003A 1U Datasheet RFQ
FJ40R03.0 120W 0 to 40kV 0.003A 1U Datasheet RFQ
FJ50N02.4 120W 0 to -50kV 0.0024A 1U Datasheet RFQ
FJ50P02.4 120W 0 to 50kV 0.0024A 1U Datasheet RFQ
FJ50R02.4 120W 0 to 50kV 0.0024A 1U Datasheet RFQ
FJ60N02.0 120W 0 to -60kV 0.002A 1U Datasheet RFQ
FJ60P02.0 120W 0 to 60kV 0.002A 1U Datasheet RFQ
FJ60R02.0 120W 0 to 60kV 0.002A 1U Datasheet RFQ
No resources yet.