High Voltage DC-DC
F Series
- High Voltage DC-DC Converters
- Isolated Output Voltage is Proportional to Input Voltage
- General Purpose, Cost Effective
- Low Turn On Voltage: <0.7VDC
- Output Voltage 100V to 12kV
- Positive or Negative
- Very Low I/O Leakage Current
- Reversible Polarity
- Low Noise, Quasi-Sinewave Resonant Oscillator
- MTBF>810 Thousand Hours
Specifications
Dimensions
F01-F60: 2.8 x 1.7 x 0.85 in (71.2 x 43.18 x 21.59 mm), F70-F121: (7kV-8kV): 2.8 x 1.7 x 0.95 in (71.12 x 43.18 x 24.12 mm)
Input Voltage
12 VDC, 15 VDC
Operating Temperature
-10 °C to +70 °C - CASE
Isolation
Input to Output Galvanic Isolation ≤±3.5kV BIAS (F01 to F60) ≤± 500V BIAS (F70 to F121)
Approval documents
No documents yet.