New products available
This product is available for purchase, but there are newer products available. See related products for more information.
Features
- IT & Medical Safety Approvals
- Very Small 2” x 3” x 0.95” Package
- <0.3W No Load Input Power
- 45W Convection-cooled Ratings
- Class I & Class II Installations
- -20 °C to +70 °C Operation
- 3 Year Warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
ECS45US05 | 30W | Single Phase | 5V | 6A | Datasheet | Stock | RFQ |
|
|
ECS45US12 | 45W | Single Phase | 12V | 3.75A | Datasheet | Stock | RFQ |
|
|
ECS45US15 | 45W | Single Phase | 15V | 3A | Datasheet | Stock | RFQ |
|
|
ECS45US24 | 45W | Single Phase | 24V | 1.9A | Datasheet | Stock | RFQ |
|
|
ECS45US48 | 45W | Single Phase | 48V | 0.95A | Datasheet | Stock | RFQ |