New products available
This product is available for purchase, but there are newer products available. See related products for more information.
Features
- IT & Medical Approvals
- Energy Efficiency Level V, CEC2008 & EISA 2007
- <0.5 W No Load Input Power
- Class I and Class II Versions
- Very High Efficiency
- IP22 Environmental Rating
- 3 Year Warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
AHM150PS12 | 150W | Single Phase | 12V | 12.5A | Datasheet | Stock | RFQ |
|
|
AHM150PS15 | 150W | Single Phase | 15V | 10A | Datasheet | Stock | RFQ |
|
|
AHM150PS19 | 150W | Single Phase | 19V | 7.89A | Datasheet | Stock | RFQ |
|
|
AHM150PS24 | 150W | Single Phase | 24V | 6.25A | Datasheet | Stock | RFQ |
|
|
AHM150PS48 | 150W | Single Phase | 48V | 3.13A | Datasheet | Stock | RFQ |