No longer manufactured

Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.

View Newer Models

AEK15 Series

15W desktop AC-DC power supplies with ITE approvals

Energy Efficiency Level VI and CoC Tier 2 the 15W AEK15 desktop AC-DC power supplies are designed for ITE & industrial electronics applications.

With a voltage input range of 90 to 264VAC, level B conducted & radiated emissions and class I construction, they are fitted with an IEC320-C14 inlet or an optional IEC320-C6 inlet.

Features

  • Energy efficiency level VI
  • European CoC tier 2
  • Universal Input
  • <0.075W standby power
  • Single outputs 5V to 48VDC
  • 0°C to 60°C operation
  • 3 year arranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
AEK15US09 AEK15US09 15W Single Phase 9V 1.66A Datasheet Stock RFQ
AEK15US12 AEK15US12 15W Single Phase 12V 1.25A Datasheet Stock RFQ
AEK15US15 AEK15US15 15W Single Phase 15V 1A Datasheet Stock RFQ
AEK15US48 AEK15US48 15W Single Phase 48V 0.31A Datasheet Stock RFQ
No documents yet.
No resources yet.