Search results
DSR75
- Ultra slim design - 32mm
- 150% peak load for 3 seconds
- 85 to 264VAC operation
- High efficiency - up to 92%
- Volt-free contact for DC OK
- Selectable parallel operation
- Ambient operation from -25°C to +70°C
- Full load at 60°C (24V/48V)
- 3 year warranty
DSR240
- Ultra slim design - 45mm
- 150% peak load for 3 seconds
- 85 to 264VAC operation
- High efficiency - up to 94%
- Volt-free contact for DC OK
- Selectable parallel operation
- Ambient operation from -25°C to +70°C
- Full load at 60°C
- 3 year warranty
DSR120
- Ultra slim design - 32mm
- 150% peak load for 3 seconds
- 85 to 264VAC operation
- High efficiency - up to 92%
- Volt-free contact for DC OK
- Selectable parallel operation
- Ambient operation from -25°C to +70°C
- Full load at 60°C (24V/48V)
- 3 year warranty