Search results

Search results for 'a' (673)

BCT40

  • Single regulated outputs from 3.3V to 24VDC

  • Dual regulated outputs ±12V & ±15VDC

  • 4:1 wide input voltage range

  • 25.4 x 25.4mm (1" x 1") package

  • 2kVDC isolation

  • UL62368-1 & EN62368-1 safety approvals

  • Continuous short circuit protection

  • Remote on/off

  • -40°C to +105°C operation temperature

  • 3 year warranty

More info

FLXPro

  • 1kW low line to 1.3kW high line fan cooled

  • 4 selectable outputs from 9VDC to 66VDC

  • Wide output adjustment range

  • Input range 85 to 264VAC

  • Up to 23.2W/in³ power density

  • Medical (2 x MOPP) & ITE approvals

  • Fully digital architecture incorporating iPSU Intelligent Power technology

  • Intuitive UI for configuration, monitoring and control

  • Intelligent configurable fan speed

  • Efficiency up to 93%

  • SEMI F47 compliant

  • Full power up to +50°C

  • 3 year warranty

More info

CLC125

  • 125W forced air cooled rating
  • Low profile 1.25”
  • Industry standard 2" x 4" & 3" x 5" package sizes
  • 12V fan supply
  • Optional ORing diode
  • <0.5W no load input power
  • 3 year warranty
More info

HDL3000-HV

  • 3kW fan cooled
  • Single phase input 90 to 264VAC
  • Nominal output voltages 150/200/250/300/400VDC
  • Programmable output voltage (0-105%)
  • Programmable output current (0-105%)
  • ITE safety agency approvals
  • Class A conducted & radiated emissions
  • High efficiency, up to 93%
  • Intelligent fan speed control
  • Fully featured signals & controls
  • Digital protocol: I²C
  • 5VDC 0.5A or 9VDC 0.3A standby
  • -20°C to +60°C operating temperature
  • Full power to +50°C
  • 3 year warranty
More info

DNR960TS

  • Three Phase AC Input
  • Up to 93% Efficiency
  • Wide Adjustment Range
  • Full Power -40 °C to +60 °C
  • Rugged Design for Industrial Applications
  • Single Phase Input Operation (340 575 VAC)
  • 3 Year Warranty
More info

DNR480TS

  • Three Phase AC Input
  • Up to 93% Efficiency
  • Wide Adjustment Range
  • Full Power -40 °C to +60 °C
  • Rugged Design for Industrial Applications
  • Single Phase Input Operation (340 575 VAC)
  • 3 Year Warranty
More info

VFT80

  • 80W fan cooled 60W convection cooled
  • 4” x 2” footprint, 1.15" profile
  • Regulated single outputs from 5V to 24VDC
  • Input range 85 to 264VAC
  • Peak load capability
  • High efficiency
  • <0.5W no load input power
  • 1 year warranty
More info

VET36

  • Energy efficiency level VI
  • European CoC tier 2
  • Universal input
  • Output voltages from 12.0V to 24.0VDC
  • Class II construction
  • Low cost
More info

VET30

  • Energy efficiency level VI
  • European CoC tier 2
  • Universal input
  • Output voltages from 12.0 V to 24.0VDC
  • Class II construction
  • Low cost
More info

VET24

  • Energy efficiency level VI
  • European CoC tier 2
  • Universal input
  • Output voltages from 12.0V to 24.0VDC
  • Class II construction
  • Low cost
More info