Search results

Search results for 'a' (673)

IEQ05

  • Regulated single & dual outputs
  • 4:1 input range
  • Single outputs 3.3 to 24VDC
  • Dual outputs ±12 & ±15VDC
  • SIP8 package
  • 1.5kVDC isolation
  • Remote On/Off
  • -40°C to +90°C operating temperature
  • Full power to +65°C
  • 3 year warranty
More info

IE

  • Unregulated single output
  • ±10% input range
  • Single outputs 3.3 to 24VDC
  • SIP4 or DIP8 package
  • 1.0kVDC isolation, 3.0kVDC option
  • -40°C to +85°C operating temperature
  • 3 year warranty
More info

IB

  • Unregulated single output

  • ±10% input range

  • Single outputs 3.3 to 24VDC

  • SIP7 or DIP14 package

  • Industry standard pinout

  • 1.0kVDC isolation

  • -40 °C to +85°C operating temperature

  • 3 year warranty

More info

IAS01

  • Unregulated dual outputs
  • ±10% input range
  • Dual outputs ±5.0 to ±24VDC
  • SMD10 DIP package
  • Industry standard pinout
  • 1.5kVDC isolation, 3kVDC option
  • Continuous short circuit protection
  • UL62368-1 safety approvals
  • Tape & reel option
  • Operating temperature -40°C to +105°C
  • Full load to 100°C
  • 3 year warranty
More info

IA

  • Unregulated dual outputs
  • ±10% input range
  • Dual outputs ±3.3 to ±24VDC
  • SIP7 or DIP14 packages
  • Industry standard pinout
  • 1.0kVDC isolation
  • -40°C to +85°C operating temperature
  • 3 year warranty
More info

WBQ

  • Output voltages 0-15kVDC to 0-100kVDC

  • Positive or negative polarity

  • 10kW output, parallelable up to 100kW+

  • 3U 19" rack mount

  • 3 phase 208VAC input; 400VAC optional

  • 0 to 100% programmable voltage & current

  • Output voltage & current regulated

  • Voltage & current monitoring & diagnostics

  • Analog & digital control via CAN; EtherCAT optional

  • Graphical user interface (GUI)

  • Efficiency >90%

  • Low ripple

  • Short circuit, arc quench, arc count, overload & thermal protection

  • UKCA and CE marked for EMC, low voltage (LVD) & RoHS directives

  • 3 year warranty

More info

LP-MD

  • 250W to 450W fan cooled
  • 150W to 225W convection cooled
  • Configurable for fast time to market
  • Low profile 1U applications
  • Output modules 1.8V to 48VDC
  • Input range 90 to 264VAC
  • Wide output voltage adjustment range
  • All outputs isolated
  • Medical approvals
  • SEMI F47 certified
  • 3 year warranty
More info

CCR300

  • 300W fan cooled 250W conduction cooled

  • 160W convection cooled

  • Single outputs 12 to 54VDC

  • Input range 85 to 264VAC

  • 104.0 x 57.9 mm footprint, 25.4mm profile

  • Medical (BF) and ITE approvals

  • Low patient leakage <75μA

  • Low earth leakage <300μA

  • High efficiency, up to 94%

  • Less than 0.3W no load input power

  • -40°C to +80°C operation

  • 3 year warranty

More info

JMR03

  • Regulated single & dual outputs
  • 4:1 input range
  • Single outputs 5V, 12V & 15VDC
  • Dual outputs ±12V & ±15VDC
  • DIP16 package
  • 5.0kVAC isolation
  • World wide medical certification
  • 2 x MOPP at 250VAC working voltage
  • 2µA leakage current
  • Remote On/Off with 2.5mA idle current
  • Short circuit protection with auto recovery
  • -40°C to +90°C operation
  • 3 year warranty
More info

DRC100

  • 100W convection cooled
  • Compact, low profile, DIN rail mount case
  • UL/EN62368-1 approvals
  • Class II operation
  • Class B conducted & radiated emissions
  • Input voltage range 85 to 264VAC, 120 to 370VDC
  • Output voltages from 5 to 48VDC
  • High efficiency, up to 90%
  • 4kVAC input to output isolation
  • DC ‘ON’ LED indicator
  • -30°C to +70°C operating temperature
  • 3 year warranty
More info