Search results
fleXPower-XTL15
- 1.5kW fan cooled
- Configurable for fast time to market
- Slots for up to 7 output modules
- Output modules 3V3 to 60VDC
- Module power up to 750W
- 3 phase input range 180 to 264VAC
- Flexible series & parallel capability
- ITE & industrial or medical (2 x MOPP) versions
- SEMI F47 compliant
- Optional fan speed control
- Reverse air option - no derating
- 5V 1A standby
- -20°C to +70°C operating temperature
- 3 year warranty
AEK15
- Energy efficiency level VI
- European CoC tier 2
- Universal Input
- <0.075W standby power
- Single outputs 5V to 48VDC
- 0°C to 60°C operation
- 3 year arranty
flexpower-XT16
1.6kW fan cooled
Configurable for fast time to market
Slots for up to 7 output modules
Output modules 3V3 to 60VDC
Module power up to 750W
3 phase input range 342 to 528VAC
Flexible series & parallel capability
ITE & industrial or medical (2 x MOPP) versions
SEMI F47 compliant
Fan speed control
Reverse air option - no derating
5V 1A standby
-20°C to +70°C operating temperature
3 year warranty
fleXPower
600W to 2.5kW high line 400W to 1.5kW low line fan cooled
Configurable for fast time to market
10/12/14/20 slot models
Output modules 3V3 to 60VDC
Module power up to 750W
Input range 85 to 264VAC
Flexible series & parallel capability
Medical (2 x MOPP), ITE & industrial versions
SEMI F47 compliant
Fan speed control
-20°C to +70°C operating temperature
3 year warranty
FL
Output volatges 0-750VDC to 0-1.5kVDC
Floating output
1U 19" rack mount
RS232/USB control & monitor are standard, Ethernet is optional
Output voltage & current regulated
Low ripple <0.03% RMS of rated voltage at full load
Voltage & current monitor outputs
Field strappable parallel operation
Single phase AC input
Efficiency >85%
Air Insulated
Short circuit, arc & overload protection
CE marked for EMC, low voltage (LVD) & RoHS directives
Operating temperature: -20°C to +40°C
3 year warranty
FJ
Output voltages 0-1kVDC to 0-60kVDC
1U 19" rack mount
RS232/USB control & monitor standard, Ethernet is optional
Output voltage & current regulated
Low ripple <0.02% RMS of rated voltage at full load
Voltage & current monitor outputs
Single phase 100-264VAC input
Efficiency >85%
Air Insulated
Short circuit, arc & overload protection
CE marked for EMC, low voltage (LVD) & RoHS directives
Operating temperature: -20°C to +40°C
3 year warranty
FIHM
- Chassis mount filter
- Dual stage
- Compact design
- Medical version
- Voltage range 0 to 250VAC
- Current rating 1, 3, 6, 10, 15 & 20A
- 6.3 x 0.8mm Faston terminals
- Bleed resistor
- Shielded metal body
- Wide operating temperature range
- 3 year warranty
FIHA
- Chassis mount filter
- Dual stage
- Compact design
- ITE Version
- Voltage range 0 to 250VAC
- Current rating 1, 3, 6, 10, 15 & 20A
- 6.3 x 0.8mm Faston terminals
- Bleed resistor
- Shielded metal body
- Wide operating temperature range
- 3 year warranty
FHSM
- Chassis mount filter
- Single stage
- Compact design
- Medical version
- Voltage range 0 to 250VAC
- Current rating 1, 3, 6, 10, 15 & 20A
- 6.3 x 0.8mm Faston terminals
- Bleed resistor
- Shielded metal body
- Wide operating temperature range
- 3 year warranty
FHSA
- Chassis mount filter
- Single stage
- Compact design
- ITE version
- Voltage range 0 to 250VAC
- Current rating 1, 3, 6, 10, 15 & 20A
- 6.3 x 0.8mm Faston terminals
- Bleed resistor
- Shielded metal body
- Wide operating temperature range
- 3 year warranty