Search results

Search results for '%%%' (732)

IHL02

  • Unregulated single & dual outputs
  • ±10% input range
  • Single outputs 3.3 to 15VDC
  • Dual outputs ±5.0 to ±15VDC
  • SIP7 package
  • 5.2kVDC functional isolation
  • 250VAC working voltage
  • Bipolar outputs for MOSFET & IGBT drives
  • Common mode transient immunity (CMTI) 20kV/μs
  • -40°C to +95°C operation
  • Full load to +65°C ambient
  • 3 year warranty
More info

IHA01

  • Unregulated single & dual outputs
  • ±10% input range
  • Single outputs 3.3 to 15VDC
  • Dual outputs ±3.3 to ±15VDC
  • SIP7 package
  • High 6.0kVDC isolation
  • 250VAC working voltage
  • Bipolar outputs for MOSFET and IGBT drives
  • -40°C to +85°C operating temperature
  • Full load to +85°C
  • 3 year warranty
More info

IH

  • Unregulated dual outputs
  • ±10% input range
  • Dual outputs ±3.3 to ±24VDC
  • SIP7 or DIP14 package
  • 1.0kVDC isolation, options up to 6.0kVDC
  • -40°C to +85°C operating temperature
  • 3 year warranty
More info

IG

  • Single & Dual Output
  • SIP Package
  • Industry Standard Pinout
  • 6000 VDC Isolation
  • -40 °C to +85 °C Operation
  • MTBF >3.5 MHrs
  • 3 Year Warranty
More info

IFS01

  • Unregulated single output 
  • ±10% input range
  • Single outputs 5.0 to 12VDC
  • SMD8 package
  • Industry standard pinout
  • 1.5kVDC isolation
  • UL62368-1 safety approvals
  • Continuous short circuit protection
  • Tape & reel option
  • -40°C to +105°C operating temperature
  • Full load to +100°C
  • 3 year warranty
More info

IFC165

  • Small Size - 3.0" x 5.0" x 1.25"
  • High Power Density
  • Active PFC Meets EN61000-3-2, -3
  • Single, Dual, Triple & Quad Outputs
  • High Efficiency - up to 90%
  • Overvoltage and Overcurrent Protection
  • Power Fail Detect
More info

IFC125

  • Small Size 3.0" x 5.0" x 1.25"
  • Triple and Quad Outputs
  • Active PFC Meets EN61000-3-2, -3
  • Overvoltage & Overcurrent Protection
  • Power Good Signal
  • -25 °C to +50 °C Full Power
  • 3 Year Warranty
More info

AEM

  • CEC 2008 & EISA 2007 Compliant 12 V
  • Worldwide Medical Approvals
  • 4000 VAC Isolation
  • Class II Construction
  • Single Outputs from 5 V to 48 V
  • High Efficiency
  • 3 Year Warranty
More info

A

  • Output voltages up to 6kVDC
  • Positive or negative outputs
  • Isolated output voltage proportional to input voltage
  • Input voltage 5V, 12V & 24VDC
  • Low turn on voltage: <0.7VDC
  • Very low I/O leakage current
  • Low noise, quasi-sinewave resonant oscillator
  • Ultra-miniature, low profile
  • MTBF>1.8Mhrs
  • 3 year warranty
More info

IF

  • Regulated single output

  • ±10% input range

  • Single outputs 3.3 to 15VDC

  • SIP7 or DIP14 package

  • 1.0kVDC isolation, 3.0kVDC optional

  • Low ripple & noise

  • -40°C to +85°C operating temperature

  • 3 year warranty

More info