
DC-DC Converters
IFS01 Series
- Single unregulated output
- ±10% input range
- SMD DIP package
- 1.5kVDC isolation
- Industry standard pinout
- UL62368-1 safety approvals
- Continuous short circuit protection
- Tape & reel package available
- Operating temperature -40°C to +105°C
- Full power to 100°C
- 3 year warranty
Specifications
Dimensions
0.52 x 0.335 x 0.285 in (13.2 x 8.5 x 7.25 mm)
Input Voltage
4.5 to 5.5VDC
Efficiency
83% typical
Operating Temperature
-40°C to +105°C
Isolation
Input to Output 1500VDC Functional
US Safety Approvals
UL62368-1
3D models
No documents yet.
Resources
No resources yet.