Search results
IMM02
- Regulated single & dual outputs
- 2:1 input range
- Single outputs 3.3 to 15VDC
- Dual outputs ±3.3 to ±15VDC
- SIP8 package
- International medical safety approvals
- 1.5kVAC isolation
- 1 x MOPP at 250VAC
- 2μA patient leakage current
- -20°C to +100°C operating temperature
- Full power to +60°C
- 3 year warranty
IMM01
- Regulated single & dual outputs
- 2:1 input range
- Single outputs 3.3 to 15VDC
- Dual outputs ±3.3 to ±15VDC
- SIP7 package
- International medical safety approvals
- 1.5kVAC isolation
- 1 x MOPP at 250VAC
- 2μA patient leakage current
- -20°C to +100°C operating temperature
- Full power to +60°C
- 3 year warranty
IML02
- Unregulated single & dual outputs
- ±10% input range
- Single outputs 3.3 to 15VDC
- Dual outputs ±3.3 to ±15VDC
- SIP7 package
- International medical safety approvals
- 4.0kVAC isolation
- 1 x MOPP @ 250VAC
- 2 x MOPP @ 125VAC
- 2μA patient leakage current
- -40°C to +85°C operating temperature
- 3 year warranty
IMB01
- Unregulated single output
- ±10% input range
- Single outputs 5.0 to 15VDC
- SIP7 package
- World wide medical approvals
- 4kVAC reinforced isolation
- 2 x MOPP at 300VAC
- 2μA patient leakage current
- -40°C to +105°C operation
- Full load at +85°C ambient
- 3 year warranty
IMA01
Unregulated single & dual outputs
±10% input range
Single outputs 3.3 to 15VDC
Dual outputs ±3.3 to ±15VDC
SIP7 package
International medical safety approvals
4.0kVAC isolation
1 x MOPP @250VAC
2 x MOPP @125VAC
2μA patient leakage current
-40°C to +75°C operating temperature
Full power to +75°C
3 year warranty
IM
- Regulated single & dual outputs
- 4:1 input range
- Single outputs 3.3 to 15VDC
- Dual outputs ±5.0 to ±15VDC
- SIP9 package
- 1.5kVDC isolation
- Continuous short circuit protection
- Remote On/Off
- -40°C to +85°C operating temperature
- Full power to +75°C
- 3 year warranty
AEP
- Universal Input 90-264 VAC
- Continous Short Circuit Protection
- EN550022 Class B
- Low Cost
- 6, 15 and 25 Watt Versions
- Nonstandard Outputs Available
- 3 Year Warranty
IL
- Unregulated single output
- ±10% input range
- Single outputs 3.3 to 24VDC
- SIP4 package
- 1.0kVDC isolation, 3.0kVDC option
- -40°C to +85°C operating temperature
- 3 year warranty
IK
- Unregulated single output
- ±10% input range
- Single outputs 3.3 to 24VDC
- SIP4 or DIP8 package
- 1.0kVDC isolation, 3.0kVDC option
- -40°C to +85°C operating temperature
- 3 year warranty
IJ
- Single Output
- DIP 16 Package
- Industry Standard Pinout
- 6000 VDC Isolation
- -40 °C to +85 °C Operation
- MTBF >3.5 MHrs
- 3 Year Warranty