Search results
ISL
- Single & Dual Regulated Outputs
- 4:1 Input Range
- SMD Package
- Industry Standard Pinout
- 1500 VDC Isolation
- Short Circuit Protection
- 3 Year Warranty
ISK
- Unregulated single output
- ±10% input range
- Single outputs 3.3 to 12VDC
- SMD8 package
- Industry standard pinout
- 1.5kVDC isolation, 3.0kVDC option
- -40°C to +105°C operating temperature
- Full power to +100°C
- 3 year warranty
ISJ
- Single Output
- SMD Package
- Industry Standard Pinout
- Operating Temperature -40 °C to +105 °C
- 1500 VDC Isolation, 3000 VDC Option
- 3 Year Warranty
ISH
- Unregulated single output
- ±10% input range
- Single outputs 3.3 to 15VDC
- SMD8 package
- Industry standard pinout
- 1.5kVDC isolation, 3.0kVDC option
- Operating temperature -40°C to +105°C
- Full power to +100°C
- 3 year warranty
AFM120
- Energy Efficiency Level V
- CEC2008 & EISA2007 Compliant
- IT & Medical Approvals
- High Efficiency
- 0 °C to +70 °C Operating Temperature
- Optional IEC320 C6 Inlet
- 3 Year Warranty
ISG
- Regulated Single Output
- SMD Package
- Industry Standard Pinout
- 1000 VDC Isolation
- Short Circuit Protection
- MTBF >3.5 MHrs
- 3 Year Warranty
ISF
- Single & Dual Output
- SMD Package
- Industry Standard Pinouts
- 1000 VDC Isolation, 3000 VDC Optional
- MTBF >3.5 MHrs
- -40 °C to +85 °C Operation
- 3 Year Warranty
ISE
- Unregulated single output
- ±10% input range
- Single outputs 3.3 to 24VDC
- SMD8 package
- Industry standard pinout
- 1.5kVDC isolation, 3.0kVDC option
- -40°C to +105°C operating temperature
- Full load to +100°C
- 3 year warranty
ISD02
- Unregulated single & dual outputs
- ±10% input range
- Single outputs 3.3 & 5.0VDC
- Dual outputs ±3.3 & ±5.0VDC
- Ultra compact SMD8 & SMD10 packages
- 4.2kVDC functional isolation
- 250VAC/400VDC working voltage
- Class B conducted emissions (with minimal additional components)
- Remote On/Off
- Tape & reel option
- Operating temperature -40°C to +105°C
- Full load to +85°C
- MTBF >6.5Mhrs
- 3 year warranty
ISD01
- Unregulated single & dual outputs
- ±10% input range
- Single outputs 3.3 & 5.0VDC
- Dual outputs ±3.3 & ±5.0VDC
- Ultra compact SMD8 & SMD10 packages
- 4.2kVDC functional isolation
- 250VAC/400VDC working voltage
- Class B conducted emissions (with minimal additional components)
- Tape & reel option
- Operating temperature -40°C to +105°C
- Full load to +100°C
- MTBF >7.2Mhrs
- 3 year warranty