Search results

Search results for '%%%' (732)

ISW

  • Single Output
  • SMD Package
  • Industry Standard Pinout
  • Regulated Output
  • Operating Temperature -40 °C to +85 °C
  • 1500 VDC Isolation, 3000 VDC Option
  • 3 Year Warranty
More info

ISV02

  • Regulated single & dual outputs
  • Wide 4:1 input range
  • Single outputs 5.0 to 15VDC
  • Dual outputs ±12 & ±15VDC
  • SMD12 package
  • 3.0kV isolation
  • Class A conducted emissions
  • Tape & reel option
  • -40°C to +75°C operating temperature
  • Full power to +75°C
  • 3 year warranty
More info

ISU03

  • Regulated single & dual outputs
  • 4:1 input range
  • Single outputs 5.0 to 24VDC
  • Dual outputs ±12 & ±15VDC
  • SMD14 package
  • 1.5kVAC isolation
  • Remote On/Off
  • Water washable option
  • Tape & reel option
  • -40°C to +95°C operating temperature
  • Full power to +65°C
  • 3 year warranty
More info

AFM30-60

  • Energy Efficiency Level V

  • CEC2008 & EISA2007 Compliant

  • IT & Medical Approvals

  • China Compulsory Certification (CCC) Qualified

  • Optional Class II Versions

  • Optional White Case Versions

  • 3 Year Warranty

More info

ISU02

  • Regulated single & dual outputs
  • 4:1 input range
  • Single outputs 5.0 to 24VDC
  • Dual outputs ±12 & ±15VDC
  • SMD14 package
  • Tape & reel option
  • 1.5kVAC isolation
  • Remote On/Off
  • Water washable option
  • -40°C to +95°C operating temperature
  • Full power to +70°C
  • 3 year warranty
More info

IST

  • Single Output
  • SMD Package
  • Industry Standard Pinout
  • 1000 VDC Isolation
  • MTBF >3.5 MHrs
  • -40 °C to +85 °C Operation
  • 3 Year Warranty
More info

ISQ

  • Single Output
  • SMD Package
  • Industry Standard Pinout
  • 6000 VDC Isolation
  • -40 °C to +85 °C Operation
  • MTBF >3.5 MHrs
  • 3 Year Warranty
More info

ISP

  • Single & Dual Regulated Outputs
  • 2:1 Input Range
  • SMD Package
  • Industry Standard Pinout
  • 1500 VDC Isolation
  • 40 °C to +85 °C Operation
  • 3 Year Warranty
More info

ISM02

  • Unregulated single & dual outputs
  • ±10% input range
  • Single outputs 5.0 to 15VDC
  • Dual outputs ±12 & ±15VDC
  • SMD16 package
  • International medical safety approvals
  • 4.0kVAC reinforced isolation
  • 1 x MOPP @ 300VAC
  • 2μA patient leakage current
  • Tape & reel option
  • Water washable option
  • Operating temperature -25°C to +105°C
  • Full power to +60°C
  • 3 year warranty
More info

ISM01

  • Unregulated single & dual outputs
  • ±10% input range
  • Single outputs 5.0 to 15VDC
  • Dual outputs ±12.0 & ±15VDC
  • SMD14 package
  • International medical safety approvals
  • 4.0kVAC reinforced isolation
  • 2 x MOPP at 250VAC
  • 2μA patient leakage current
  • Tape & reel option
  • Water washable option
  • Operating temperature -40°C to +105°C
  • Full power to +85°C
  • 3 year warranty
More info