Search results
ITX
- Regulated single & dual outputs
- 2:1 input range
- Single outputs 3.3 to 24VDC
- Dual outputs ±5.0 to ±15VDC
- SIP8 package
- 1.5kVDC isolation, 3.0kVDC option
- Remote On/Off option
- -40°C to +90°C operating temperature
- Full power to +65°C
- 3 year warranty
ITW
Regulated single & dual outputs
2:1 input range
Single outputs 5.0 to 24VDC
Dual outputs ±12 & ±15VDC
SIP6 package
1.5kVDC isolation
No minimum load
-40°C to +105°C operating temperature
Full power to +85°C
3 year warranty
AG
- Output voltages up to 6kVDC
- Isolated output voltage proportional to input voltage
- Positive or negative polarity
- Ultra-miniature, low profile, SMT
- Low turn on voltage: <0.7VDC
- Input voltage 5V, 12V & 24V
- Input to output isolation 500VDC
- Very low I/O leakage current
- Low noise, quasi-sinewave resonant oscillator
- MTBF>1.8Mhrs
- Operating temperature -25°C to +75°C
- 3 year warranty
ITV
Unregulated single & dual outputs
±10% input range
Single outputs 5.0 to 15VDC
Dual outputs ±5.0 to ±15VDC
SIP7 package
3.0kVDC functional isolation
Class B radiated emissions
-40°C to +105°C operating temperature
Full power to +95°C
3 year warranty
ITQ
Regulated single & dual outputs
4:1 input range
Single outputs 3.3 to 24VDC
Dual outputs ±5.0 to ±15VDC
SIP8 package
1.5kVDC isolation, 3.0kVDC option
Remote On/Off
No minimum load
-40°C to +100°C operating temperature
3 year warranty
ITP03
- Regulated single & dual outputs
- 4:1 input range
- Input ranges 4.5 to 18, 9 to 36, 18 to 75VDC
- Single outputs 3.3 to 15VDC
- Dual outputs ±3.3 to ±15VDC
- SIP6 package
- 1.6kVDC isolation
- Complies with EN55032 (with minimal external components)
- Short-circuit protection
- Remote On/Off (single output versions only)
- -40°C to +75°C operating temperature
- Full power to +70°C
- 3 year warranty
ITB
- Semi-regulated single output
- ±10% input range
- Single outputs 5.0 to 15VDC
- SIP7 package
- 1.5kVDC isolation
- Class B conducted & radiated emissions
- -40°C to +105°C operation
- Full load to 95°C
- 3 year warranty
ITA
- Semi-regulated dual outputs
- ±10% input range
- Dual outputs ±3.3 to ±15VDC
- SIP7 package
- 1.5kVDC isolation
- Class B conducted & radiated emissions
- -40°C to +105°C operation
- Full load to 95°C ambient
- 3 year warranty
IT
- Regulated single & dual outputs
- 4:1 input range
- Single outputs 3.3 to 15VDC
- Dual outputs ±5.0 to ±15VDC
- SIP9 package
- 1.5kVDC isolation
- Remote On/Off
- -40°C to +100°C operating temperature
- Full power to +75°C
- 3 year warranty
ISX06
- Regulated single & dual outputs
- 4:1 input range
- Single outputs 3.3 to 24VDC
- Dual outputs ±5.0 to ±15VDC
- SMD16 package
- 1.5kVDC isolation
- Remote On/Off
- Water washable option
- Tape & reel option
- -40°C to +100°C operating temperature
- Full power to +60°C
- 3 year warranty