Search results

Search results for '%%%' (732)

JTL40

  • Regulated single outputs 5 to 15VDC

  • Regulated dual outputs ±12 & ±15VDC

  • 4:1 input range

  • 50.8 x 50.8mm (2” x 2”) Footprint, 10.2mm profile

  • Output trim ±10% (single O/P)

  • 1.6kVDC isolation

  • Remote On/Off

  • -40°C to +85°C operating temperature

  • Full power to +45°C

  • 3 year warranty

More info

JTL30

  • Regulated single outputs 5 to 15VDC
  • Regulated dual outputs ±12 & ±15VDC
  • Regulated triple outputs +3 or +5 with ±12 & ±15VDC
  • 4:1 input range
  • 50.8 x 25.4mm (2” x 1”) footprint, 10.16mm profile
  • Output trim ±10% (single O/P)
  • 1.6kVDC isolation
  • Remote On/Off
  • Optional heatsink
  • -40°C to +75°C operating temperature
  • Full power to +50°C
  • 3 year warranty
More info

JTK30

  • Regulated single outputs 5 to 15VDC

  • Regulated dual outputs ±12 & ±15VDC

  • 4:1 input range

  • 25.4 x 25.4mm (1” x 1”) footprint, 10.9mm profile

  • Output trim ±10% (single O/P)

  • 1.6kVDC isolation

  • Remote On/Off

  • Optional heatsink

  • -40°C to +100°C operating temperature

  • Full power to +55°C

  • 3 year warranty

More info

JTH15

  • Regulated single outputs 3.3 to 15VDC

  • Regulated dual outputs ±5, ±12 & ±15VDC

  • 4:1 input range

  • 50.8 x 25.4mm (2” x 1”) footprint, 10.mm profile

  • 1.5kVDC isolation

  • Optional remote On/Off

  • -40°C to +100°C operating temperature

  • Full power to +60°C

  • 3 year warranty

More info

JTE06

  • Regulated single & dual outputs
  • 4:1 input range
  • Single outputs 3.3 to 24VDC
  • Dual outputs ±3.3 to ±24VDC
  • DIP24 package, metal case option
  • 1.5kVDC isolation, 3.0kVDC option
  • No minimum load
  • -40°C to +100°C operating temperature
  • Full power to +60°C
  • 3 year warranty
More info

JTE03

  • Regulated single & dual outputs
  • 4:1 input range
  • Single outputs 3.3 to 24VDC
  • Dual outputs ±3.3 to ±24VDC
  • DIP24 package
  • 1.5kVDC isolation, 3.0kVDC option
  • No minimum load
  • -40°C to +100°C operating temperature
  • Full power to +85°C
  • 3 year warranty
More info

AHM100

  • IT & Medical Approvals
  • Energy Efficiency Level V, CEC2008 & EISA 2007
  • <0.5 W No Load Input Power
  • Class I and Class II Versions
  • Very High Efficiency
  • IP22 Environmental Rating
  • 3 Year Warranty
More info

ACM06

  • Regulated single outputs 5V to 12VDC

  • Energy efficiency level VI

  • European CoC Tier 2

  • Medical & ITE approvals

  • Interchangeable mains connectors

  • Optional white versions

  • Class II construction

  • 3 year warranty

More info

JTD20

  • Regulated single outputs 3.3 to 15VDC

  • Regulated dual outputs ±5, ±12 & ±15VDC

  • 4:1 input range

  • Output trim ±10% for single output models

  • 40.6 x 25.4mm (1.6” x 1”) footprint, 10.4mm profile

  • 3.0kVDC isolation

  • Remote On/Off

  • -40°C to +100°C operating temperature

  • Full power to +65°C

  • 3 year warranty

More info

JTD15

  • Regulated single outputs 3.3 to 15VDC

  • Regulated dual outputs ±5, ±12 & ±15VDC

  • 4:1 input range

  • Output trim ±10% for single output models

  • 40.6 x 25.4mm (1.6” x 1”) footprint, 10.4mm profile

  • 3.0kVDC isolation

  • Remote On/Off

  • -40°C to +100°C operating temperature

  • Full power to +70°C

  • 3 year warranty

More info