JTH15 Series
4:1 input, 15W, regulated, DC-DC converters in a 2" x 1" PCB mount package
The JTH15 series is housed in a 50.8 x 25.4 x 10.1 mm (2" x 1" x 0.4”) metal case. Featuring a 4:1 input voltage range of 9 to 36VDC or 18 to 72VDC with both single and dual outputs, singles have 3.3, 5, 12 or 15VDC with duals having ±5, ±12 or ±15VDC.
The JTH15 has regulated outputs and provides 1.5kVDC isolation between input and output. Operating temperature range is from -40°C to +100°C, with derating above +60°C. Remote on/off (suffx -R) is optional.
Features
Regulated single outputs 3.3 to 15VDC
Regulated dual outputs ±5, ±12 & ±15VDC
4:1 input range
50.8 x 25.4mm (2” x 1”) footprint, 10.1 mm profile
1.5kVDC isolation
Optional remote On/Off
-40°C to +100°C operating temperature
Full power to +60°C
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
JTH1524D05 | 15W | 9 to 36VDC | 5V, -5V | 1.5A, -1.5A | Datasheet | Stock | RFQ |
|
|
JTH1524D12 | 15W | 9 to 36VDC | 12V, -12V | 0.625A, -0.625A | Datasheet | Stock | RFQ |
|
|
JTH1524D15 | 15W | 9 to 36VDC | 15V, -15V | 0.5A, -0.5A | Datasheet | Stock | RFQ |
|
|
JTH1524S05 | 15W | 9 to 36VDC | 5V | 3A | Datasheet | Stock | RFQ |
|
|
JTH1524S12 | 15W | 9 to 36VDC | 12V | 1.25A | Datasheet | Stock | RFQ |
|
|
JTH1524S15 | 15W | 9 to 36VDC | 15V | 1A | Datasheet | Stock | RFQ |
|
|
JTH1524S3V3 | 15W | 9 to 36VDC | 3.3V | 3A | Datasheet | Stock | RFQ |
|
|
JTH1548D05 | 15W | 18 to 72VDC | 5V, -5V | 1.5A, -1.5A | Datasheet | Stock | RFQ |
|
|
JTH1548D12 | 15W | 18 to 72VDC | 12V, -12V | 0.625A, -0.625A | Datasheet | Stock | RFQ |
|
|
JTH1548D15 | 15W | 18 to 72VDC | 15V, -15V | 0.5A, -0.5A | Datasheet | Stock | RFQ |
|
|
JTH1548S05 | 15W | 18 to 72VDC | 5V | 3A | Datasheet | Stock | RFQ |
|
|
JTH1548S12 | 15W | 18 to 72VDC | 12V | 1.25A | Datasheet | Stock | RFQ |
|
|
JTH1548S15 | 15W | 18 to 72VDC | 15V | 1A | Datasheet | Stock | RFQ |
|
|
JTH1548S3V3 | 15W | 18 to 72VDC | 3.3V | 3A | Datasheet | Stock | RFQ |