ACM06 Series

6W plugtop AC-DC power supplies with medical (2 x MOPP) & ITE approvals

The ACM06 series of wall plug adaptors comply with the latest energy efficiency level VI standards with high active mode efficiency and extremely low no load power consumption.

Available with a standard jack plug and USB (suffix -BB) connector these adaptors suit a wide variety of cost sensitive medical (2 x MOPP) and ITE & industrial electronics applications while maintaining industry leading performance. White case version (suffix -W) available.

The models listed are for the body only, the AC mains connectors are sold separately, black is standard, add a W suffix for white.

  • For UK mains connector, order: ACM PLUG UK

  • For US mains connector, order: ACM PLUG US

  • For EU mains connector, order: ACM PLUG EU

  • For AU mains connector, order: ACM PLUG AU

  • For CN mains connector, order: ACM PLUG CN

Features

  • Regulated single outputs 5V to 12VDC

  • Energy efficiency level VI

  • European CoC Tier 2

  • Medical & ITE approvals

  • Interchangeable mains connectors

  • Optional white versions

  • Class II construction

  • 3 year warranty