Search results
MP
- Configurable for Fast Time to Market
- 1 to 24 Outputs
- Floating Outputs
- Fully Featured Signal Set
- SEMI F47 Compliant
- Extra Power Available at High Line
- 3 Year Warranty
AHM85
- IT & Medical Approvals
- Energy Efficiency Level V, CEC2008 & EISA 2007
- <0.5W No Load Input Power
- Class I and Class II Versions
- Very High Efficiency
- IP22 Environmental Rating
- 3 Year Warranty
ML
300 W
0-8 kV through 0-60 kV
Compact Module
Low Ripple
Tight Regulation
Constant Voltage/Constant Current Operation
Air Insulated
3 Year Warranty
MK
Output voltages 0-1kVDC to 0-60kVDC
Compact module
Optional RS232, USB, & Ethernet control
Constant voltage/constant current operation
Short circuit, overload & arc protection
Tight regulation
Low ripple
Air insulated
3 year warranty
MJ
Output voltages 0-3kVDC to 0-30kVDC
Compact module
Constant voltage/constant current operation
Short circuit, overload & arc protection
Tight regulation
Low ripple
Air insulated
3 year warranty
MCM60
- Compact Size - High Power Density
- Rugged Design for Defense Applications
- Universal Input
- Wide Operating Temperature
- MIL-STD-461E
- Convection-cooled
- 3 Year Warranty
LVD
- Low Voltage Disconnect Module
- Up To 30 A Maximum Current
- Deep Discharge Pre-Warning Alarm
- Din Rail Mounting
- Automatic Reset
- 12, 24 & 48 VDC
LQ
Output voltages 0-1kVDC to 0-12kVDC
Parallelable to 50kW
5U 19" rack mount
0 to 100% programmable voltage & current
Local, analog, RS232/USB digital control. Ethernet is optional
Output voltage & current regulated
Low ripple <0.1% RMS of rated voltage at full load
Voltage & current monitor outputs
3 phase 208VAC input standard, 200/380/415/480VAC options
Efficiency >85%
Air insulated
Short circuit, arc & overload protection
-20°C to +40°C operating temperature
3 year warranty
AHM250
- Regulated single outputs 12V to 48VDC
- Medical & ITE approvals
- Energy efficiency level V, CEC2008 & EISA 2007
- <0.5W no load input power
- Class I
- Very high efficiency
- IP22 environmental rating
- 3 year warranty
LP
- 250W to 450W fan cooled
- 150W to 225W convection cooled
- Configurable for fast time to market
- Low profile 1U applications
- Output modules 1.8V to 48VDC
- Input range 90 to 264VAC
- Wide output voltage adjustment range
- All outputs isolated
- ITE & industrial approvals
- SEMI F47 certified
- 3 year warranty