AHM250 Series
250W desktop AC-DC power supplies with medical & ITE approvals
The AHM250 series of medical external power supplies is fully approved to international medical safety standards. It has been designed with very high efficiency and low standby power, enabling it to meet the latest environmental legislation.
With both medical & IT approvals the product is suitable for hospital, portable medial device applications and a wide range of ITE applications.
Features
- Regulated single outputs 12V to 48VDC
- Medical & ITE approvals
- Energy efficiency level V, CEC2008 & EISA 2007
- <0.5W no load input power
- Class I
- Very high efficiency
- IP22 environmental rating
- 3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
AHM250PS12T | 250W | Single Phase | 12V | 17.5A | Datasheet | Stock | RFQ |
|
|
AHM250PS15T | 250W | Single Phase | 15V | 14.66A | Datasheet | Stock | RFQ |
|
|
AHM250PS19T | 250W | Single Phase | 19V | 12.63A | Datasheet | Stock | RFQ |
|
|
AHM250PS24T | 250W | Single Phase | 24V | 10.41A | Datasheet | Stock | RFQ |
|
|
AHM250PS48T | 250W | Single Phase | 48V | 5.21A | Datasheet | Stock | RFQ |