Search results
P
- Output voltages 0 to 1.2kVDC & 0 to 2kVDC
- Positive or negative output versions
- Precision voltage regulated output
- 0 to 100% programmable
- Output voltage monitor
- On-board voltage reference
- Low ripple <100µV
- Input voltage 5V to 12VDC
- Ultra-low noise, magnetic free design
- Soft-start for sensitive detectors
- Light weight, shielded case
- MTBF>1.6Mhrs
- -10°C to +70°C operating temperature range
- -40°C to +85°C optional extended range
- 3 year warranty
OS
Up to 2kW
0-200kV through 0-450kV
Single phase AC input
Open stack high voltage
Low ripple
Tight regulation
Constant voltage/constant current operation
Arc quench & arc count
Air insulated
3U 19" rack mount remote control panel
3 year warranty
AJM90
- Regulated single ouputs 12V to 24VDC
- Energy efficiency level VI
- Medical safety approvals
- 4th edition medical EMC
- Class II
- <0.21W standby power
- Low earth leakage current
- 0°C to +60°C operation
- 3 year warranty
OQ
Up to 8kW
0-200kV through 0-500kV
Parallelable up to 40kW
3 phase 480VAC input standard 380/415VAC options
Open stack high voltage
Low ripple
Tight regulation
Constant voltage/constant current operation
Arc quench & arc count
RS232, USB, & optional Ethernet control
3 year warranty
Octo-Channel
- High Stability
- 8 Independently Programmable HV Channels
- 1 Watt Output Power Per Channel
- Very Low Ripple
- 0 to 100% Programmable
- Voltage Monitor Outputs
- Overload, Arc & Short Circuit Protected
- RoHS Compliant
ISR
- Single Output
- Wide Range 2:1 Input
- SMD Package
- Industry Standard Pinout
- Regulated Output
- Operating Temperature -40 °C to +95 °C
- 1500 VDC Isolation, 3000 VDC Option
- 3 Year Warranty
nanofleX
1.2kW high line 850W low line fan cooled
Configurable for fast time to market
Slots for up to 4 output modules
Output modules 3V3 to 60VDC
Module power up to 300W
Input range 85 to 264VAC
Medical (2 x MOPP) & ITE approvals
Digital configurability & status monitoring via PMBus
Parallel options for increased versatility
PMBus digital interface
Graphical user interface (GUI)
Optional reverse air fans with no load derating
SEMI F47 compliant
-40°C to +70°C operating temperature
Full load to +50°C
3 year warranty
MTH100
- Output current 10A
- Input voltage 10V to 40VDC
- Output voltage = Vcap - 0.8V (during hold-up)
- Designed for extended hold up applications
- 80% less hold up capacitance required
- Reduces system size and weight
- User programmable
- Input DC fail programming
- Input DC fail detect
- -40°C to +100°C operating temperature
- 3 year warranty
MTF50
- 50W baseplate cooled
- Active surge protection & EMC filter
- Output voltage tracks input voltage & clamps >50VDC
- Input voltage range 10V to 40VDC
- Remote inhibit
- MIL-STD-1275A MIL-STD-461 immunity
- MIL-STD-704A DEF-STAN-61-5 Part 6 Issue 6 immunity
- MIL-STD-461 & DEF-STAN-59-411 EMC emissions
- MIL-STD-810G shock & vibration
- -55°C to +100°C operating temperature (baseplate)
- 3 Year Warranty
MQ
0-1kV through 0-60kV
Compact module
RS232, USB, & optional Ethernet control
Constant voltage/constant current operation
Arc quench & arc count
Tight regulation
Low ripple
Air insulated
3 year warranty