Search results
SDC320
- High Power Density
- Single & Dual Outputs
- Up to 700 W Peak Power
- Fan Fail & Power Good Signals
- Low Leakage Current Option
- Fits 1U Applications
- 3 Year Warranty
ALM120
Regulated single outputs 12V to 24VDC
Medical & ITE safety approvals
Energy efficiency level VI
EU CoC tier 2 compliant
4th edition medical EMC
IP32 environmental rating
Class I & class II versions
0°C to 60°C operation
Low earth leakage current
3 year warranty
RDL100
- Regulated single outputs 12V to 48VDC
- Baseplate cooled ½ brick package
- Input range 66V to 160VDC
- 110VDC nominal input for railway applications
- 3kVAC reinforced isolation
- Output trim ±10%
- Complies with EN50155
- Meets EN50121-3-2
- Remote On/Off
- -40°C to +100°C operation
- 3 year warranty
RDH600
- Regulated single outputs 12V to 48VDC
- Baseplate cooled full brick package
- 4:1 input range 43V to 160VDC
- 72 & 110VDC nominal inputs for rail applications
- Output trim 60-110%
- 3kVDC isolation
- Complies with EN50155
- Meets EN50121-3-2
- Remote On/Off & remote sense
- -40°C to +100°C operation
- 3 year warranty
RDH300
- Regulated single outputs 5V to 48VDC
- Baseplate cooled half brick package
- 4:1 input range 43V to 160VDC
- 72 & 110VDC nominal inputs for railway applications
- Output trim ±10%
- 3kVDC isolation
- Complies with EN50155
- Meets EN50121-3-2
- Remote On/Off & remote sense
- -40°C to +100°C operation
- 3 year warranty
RDF50
- Regulated single outputs 5V to 48VDC
- Baseplate cooled ¼ brick
- Ultra wide 12:1 input range 14 to 160VDC
- 3kVDC isolation
- Output trim -20/+10%
- Remote On/Off & remote sense
- Complies with EN50155
- Meets EN50121-3-2
- -40°C to +100°C operation
- 3 year warranty
RDF25
Regulated single outputs 5V to 24VDC
Covers all nominal inputs from 24 to 110VDC for railway applications
Wide 10:1 input range
50.8 x 25.4 mm (2” x 1”) footprint, 11.5mm profile
Output voltage trim ±10%
3kVDC isolation
High efficiency
EN50155 certified for railway applications
EN50121-3-2 with external components
Remote On/Off
Operating temperature -40°C to +100°C
Full power to +55°C
3 year warranty
RDE20
- Regulated single & dual outputs
- 4:1 input range
- Covers 24/48 & 72/110VDC for railway applications
- Single outputs 3.3 to 15VDC
- Dual outputs ±5.0 to ±15VDC
- Output trim ±10%
- 25.4 x 25.4mm (1" x 1") PCB mount package
- 3.0kVAC reinforced isolation
- Remote On/Off
- Complies with EN50155 for railway applications
- Meets EMC standard EN50121-3-2
- No external filter required
- -40°C to +100°C operating temperature
- Full power to +55°C
- 3 year warranty
RDE03
- Regulated single & dual outputs
- 4:1 input range
- Covers 72 & 110VDC for railway applications
- Single outputs 5.0 to 15VDC
- Dual outputs ±12 to ±15VDC
- DIP24 package
- 3.0kVAC reinforced isolation
- Complies with EN50155 and IEC60571
- Meets EMC standard EN50121-3-2
- No external filter required
- -40°C to +105°C operating temperature
- Full power to +80°C
- 3 year warranty
RDD08
- Regulated single & dual outputs
- 4:1 input range
- Covers 24/48 & 72/110VDC input for railway applications
- Single outputs 3.3 to 15VDC
- Dual outputs ±5 to ±15VDC
- DIP24 package
- 3.0kVAC isolation
- Complies with EN50155 & IEC6057
- Meets EMC standard EN50121-3-2
- -40°C to +85°C operating temperature
- Full power to +70°C
- 3 year warranty