No longer manufactured
Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Features
- High Power Density
- Single & Dual Outputs
- Up to 700 W Peak Power
- Fan Fail & Power Good Signals
- Low Leakage Current Option
- Fits 1U Applications
- 3 Year Warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
SDC320AD1224-E | 320W | Single Phase | 12V, 24V | 16.67A, 8.33A | Datasheet | Stock | RFQ |
|
|
SDC320AS12-E | 320W | Single Phase | 12V | 26.67A | Datasheet | Stock | RFQ |
|
|
SDC320AS24-E | 320W | Single Phase | 24V | 13.33A | Datasheet | Stock | RFQ |
|
|
SDC320AS36-E | 320W | Single Phase | 36V | 8.88A | Datasheet | Stock | RFQ |
|
|
SDC320AS48-E | 320W | Single Phase | 48V | 6.67A | Datasheet | Stock | RFQ |
|
|
SDC320PD1224-E | 320W | Single Phase | 12V, 24V | 16.67A, 8.33A | Datasheet | Stock | RFQ |