Search results

Search results for '%%%' (732)

ALM200

  • Regulated single outputs 12V to 48VDC
  • Energy efficiency level VI
  • European CoC tier 2 compliant
  • Medical (2 x MOPP) & ITE approvals
  • Home healthcare approval
  • 4th edition medical EMC
  • Class I as standard, class II optional
  • Input voltage range 80 to 264VAC
  • Low earth leakage current
  • <0.15W standby power
  • IP32 environmental rating
  • Optional AC cable restraint (Class I versions with C14 inlet only)
  • 0° to +60°C operating temperature
  • 3 year warranty
More info

SR05

  • Non-isolated 0.5A switching regulators
  • Regulated single outputs 1.5 to 15VDC
  • Wide input range
  • SIP3 package
  • Pin compatible with LM78MXX
  • Continuous short-circuit protection
  • Efficiency up to 97%
  • -40°C to +85°C operating temperature
  • 3 year warranty
More info

SMR800

  • Up to 900W peak output power
  • Single outputs from 12V to 48V
  • Compact size
  • Remote On/Off
  • SEMI F47 compliant
  • Optional current share
  • 3 year warranty
More info

SMQ300-400

  • High Power Density
  • Compact Design
  • 700 W Peak Rating
  • DC OK
  • Remote On/Off
  • Single Outputs from 12 V to 54 V
  • 3 Year Warranty
More info

SMP350

  • 300/350W fan cooled
  • 7" x 3" footprint, 1.7" profile
  • Regulated single outputs 12V to 48VDC
  • Input range 85 to 264VAC
  • Rugged industrial construction
  • Screw terminals
  • Remote On/Off
  • Medical, ITE & industrial approvals
  • Low leakage current
  • Class B emissions
  • -40°C to +70°C operation
  • 3 year warranty
More info

SMM400

  • Industrial, IT & Medical Approvals
  • Low Profile for 1U Applications
  • Optional Current Share & AC Fail
  • Output Voltages from 3.3 V to 54 V
  • Enclosed with Internal Fan & U-Channel Versions
  • Optional Connectors
  • 3 Year Warranty
More info

SMH600

  • Single and Dual Outputs
  • Up to 900 W Peak Power on Single Output Versions
  • Power Good, Remote On/Off and Remote Sense
  • Connector Options
  • Forced-cooled
  • U-Channel & End-Fan Versions Fit 1U Applications
  • 3 Year Warranty
More info

SMC

  • High Peak Load Rating
  • Single Outputs from 3.3V to 54V
  • Active PFC
  • Remote On/Off
  • Optional Current Share
  • SEMI F47 Compliant
  • 3 Year Warranty
More info

SL-SLM

  • Industrial (SL) & Medical (SLM) Versions
  • Output Voltages from 12 V to 96 V
  • Power Factor Corrected
  • Remote On/Off
  • Current Share
  • Power Fail Signal
  • Overtemperature Protection
More info

SIP

  • Output voltages +25V to +90VDC (SIP90)
  • Output voltages +25V to +100VDC (SIP100)
  • Regulated programmable precision output voltage
  • Input voltage +3V to +6.7VDC (SIP90)
  • Input voltage +4V to +6.7VDC (SIP100)
  • Programming voltage 0 to +5VDC
  • Linear voltage programming
  • TTL compatible disable pin
  • Low ripple <10mV
  • Epoxy coated SIP package
  • Ultra-thin package (0.16in/4.1mm)
  • -20°C to +70°C operating temperature 
  • 3 year warranty
More info