No longer manufactured
Unfortunately, this series is no longer available.
Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Unfortunately, this series is no longer available.
Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Features
- Single and Dual Outputs
- Up to 900 W Peak Power on Single Output Versions
- Power Good, Remote On/Off and Remote Sense
- Connector Options
- Forced-cooled
- U-Channel & End-Fan Versions Fit 1U Applications
- 3 Year Warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
SMH600PS03 | 600W | Single Phase | 3.3V | 100A | Datasheet | Stock | RFQ | |
SMH600PS05 | 600W | Single Phase | 5V | 100A | Datasheet | Stock | RFQ | |
SMH600PS12 | 600W | Single Phase | 12V | 50A | Datasheet | Stock | RFQ | |
SMH600PS15 | 600W | Single Phase | 15V | 40A | Datasheet | Stock | RFQ | |
SMH600PS18 | 600W | Single Phase | 18V | 33.33A | Datasheet | Stock | RFQ | |
SMH600PS24 | 600W | Single Phase | 24V | 25A | Datasheet | Stock | RFQ | |
SMH600PS36 | 600W | Single Phase | 36V | 16.6A | Datasheet | Stock | RFQ | |
SMH600PS48 | 600W | Single Phase | 48V | 12.5A | Datasheet | Stock | RFQ | |
SMH600PS54 | 600W | Single Phase | 54V | 11.1A | Datasheet | Stock | RFQ | |
SMH600PS60 | 600W | Single Phase | 60V | 10A | Datasheet | Stock | RFQ | |
SMH600PD0512 | 600W | Single Phase | 5V, 12V | 50A, 33A | Datasheet | Stock | RFQ | |
SMH600PD0524 | 600W | Single Phase | 5V, 24V | 50A, 17A | Datasheet | Stock | RFQ | |
SMH600PD1224 | 600W | Single Phase | 12V, 24V | 33.33A, 17A | Datasheet | Stock | RFQ |
Environmental Compliance
Declarations of Conformity (DofC)
No resources yet.