Search results
WR
- 2:1 Input Range
- DIP 24 Metal Package
- -25 °C to +100 °C Operating Temperature
- 1500 VDC Isolation
- Efficiency to 83%
- Input Pi Filter
- Continuous Short Circuit Protection
WJ
Output voltages 0-70kVDC to 0-125kVDC
3U 19" rack mount
RS232/USB control & monitor standard, Ethernet is optional
Output voltage & current regulated
Low ripple <0.03% RMS of rated voltage at full load
Voltage & current monitor outputs
Single phase AC input
Efficiency >85%
Air Insulated
Short circuit, arc & overload protection
CE marked for EMC, low voltage (LVD) & RoHS directives
Operating temperature: -20°C to +40°C
3 year warranty
WF
- 2:1 Input Range
- Efficiency to 85%
- Input Pi Filter
- Single, Dual & Triple Outputs
- Remote On/Off
- Six- sided Metal Case
- External Output Trim
WE
- High Power Density
- Fully Regulated Outputs
- Efficiency to 86%
- Low Voltage Outputs
- Remote On/Off
- 2:1 Input Range
- 2.5, 3.3 & 5 V Versions
WD
- 2:1 Input Range
- Isolated Outputs
- Efficiency to 82%
- 200 kHz Switching Frequency
- Input Pi Filter
- Fully Regulated Outputs
- Six-sided Shield
WC
- 2:1 Input Range
- Isolated Outputs
- Efficiency to 81%
- Fully Regulated Outputs
- Input Pi Filter
- Six-sided Shield
WA
- 2:1 Input Range
- Optional 4:1 Input Range
- Efficiency to 80%
- Input Pi Filter
- Fully Regulated Outputs
- Optional 3 kVDC Isolation
- UL Approved Versions
AMM
- CEC2008 & EISA2007 Compliant
- Worldwide Medical Approvals
- Class I
- High Power Density
- High Efficiency
- Operating Temperature up to +60 °C
- 3 Year Warranty
VFT80
- 80W fan cooled 60W convection cooled
- 4” x 2” footprint, 1.15" profile
- Regulated single outputs from 5V to 24VDC
- Input range 85 to 264VAC
- Peak load capability
- High efficiency
- <0.5W no load input power
- 1 year warranty
VFT150
100W convection 150W fan cooled
5” x 3” footprint, 1.4" profile
Single outputs from 5V to 48VDC
90 to 264VAC input range
High efficiency – up to 92%
3kVAC input to output isolation
12V 0.3A fan supply
<0.5W no Load input power
-10°C to +70°C operating temperature
Full load to +50°C