Search results
ECM40
- Compact Size
- IT & Medical Approvals
- Convection -cooled
- Class I and II Construction
- 3 Year Warranty
ECL30
Regulated dual outputs +5V +12VDC, ±12V & ±15VDC
Regulated triple outputs +5V ±12V & +5V ±15VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame or encapsulated chassis mount
Encapsulated DIN rail mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECL25
Regulated single outputs 3.3V to 48VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame or encapsulated chassis mount
Encapsulated DIN rail mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
BCS75-155
- DC Standby System
- Battery Charging Output
- Optional 5 V, 3 A Supply
- Low Battery Disconnect
- AC OK and Battery Low Alarms
- Battery Overload & Reverse Polarity Protection
- 3 Year Warranty
ACM18
Regulated single outputs 5V to 24VDC
Energy efficiency level VI
European CoC Tier 2
Medical & ITE approvals
Interchangeable mains connectors
Optional white versions
Class II construction
3 year warranty
ECL15
Regulated single outputs 3.3V to 48VDC
Regulated dual outputs +5V +12VDC, ±12V & ±15VDC
Regulated triple outputs +5V ±12V & +5V ±15VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame or encapsulated chassis mount
Encapsulated DIN rail mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECL10
Regulated single outputs 3.3V to 48VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame chassis mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECL05
Regulated single outputs 3.3V to 48VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame chassis mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECE10
- Regulated single outputs 3.3 to 48VDC
- Input range 85 to 264VAC
- Encapsulated or open frame PCB mount package
- Peak load capability
- 4.0kVAC input to output isolation
- No external components required
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
ECE05
- Regulated single outputs 3.3 to 48VDC
- Input range 85 to 264VAC
- Encapsulated or open frame PCB mount package
- Peak load capability
- 4.0kVAC input to output isolation
- No external components required
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty