No longer manufactured
Unfortunately, this series is no longer available.
Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Unfortunately, this series is no longer available.
Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Features
- DC Standby System
- Battery Charging Output
- Optional 5 V, 3 A Supply
- Low Battery Disconnect
- AC OK and Battery Low Alarms
- Battery Overload & Reverse Polarity Protection
- 3 Year Warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
BCS75US13-C | 75W | Single Phase | 13.8V, 13.8V | 5.5A, 1.95A | Datasheet | Stock | RFQ | |
BCS75US13-CA | 75W | Single Phase | 13.8V, 13.8V, 5V | 4.4A, 1.95A, 3A | Datasheet | Stock | RFQ | |
BCS75US27-C | 75W | Single Phase | 27.6V, 27.6V | 2.75A, 1.1A | Datasheet | Stock | RFQ | |
BCS75US27-CA | 75W | Single Phase | 27.6V, 27.6V, 5V | 2.2A, 1.1A, 3A | Datasheet | Stock | RFQ | |
BCS100US13-C | 100W | Single Phase | 13.8V, 13.8V | 7.3A, 2.8A | Datasheet | Stock | RFQ | |
BCS100US13-CA | 100W | Single Phase | 13.8V, 13.8V, 5V | 6.2A, 2.8A, 3A | Datasheet | Stock | RFQ | |
BCS100US27-C | 100W | Single Phase | 27.6V, 27.6V | 3.65A, 1.7A | Datasheet | Stock | RFQ | |
BCS100US27-CA | 100W | Single Phase | 27.6V, 27.6V, 5V | 3.1A, 1.7A, 3A | Datasheet | Stock | RFQ | |
BCS155PS13-C | 155W | Single Phase | 13.8V, 13.8V | 11.2A, 3.88A | Datasheet | Stock | RFQ | |
BCS155PS13-CA | 155W | Single Phase | 13.8V, 13.8V, 5V | 10.1A, 3.88A, 3A | Datasheet | Stock | RFQ | |
BCS155PS27-C | 155W | Single Phase | 27.6V, 27.6V | 5.6A, 2.1A | Datasheet | Stock | RFQ | |
BCS155PS27-CA | 155W | Single Phase | 27.6V, 27.6V, 5V | 5.1A, 2.1A, 3A | Datasheet | Stock | RFQ |
Safety
Environmental Compliance
Declarations of Conformity (DofC)
No documents yet.
No resources yet.