MCS65 MCS65US12-D9 65 W Single Phase 12V 5.4A
MCS65 MCS65US15-D9 65 W Single Phase 15V 4.3A
MCS65 MCS65US18-D9 65 W Single Phase 18V 3.4A
MCS65 MCS65US24-D9 65 W Single Phase 24V 2.7A
MCS65 MCS65US28-D9 65 W Single Phase 28V 2.3A
ECC100 ECC100US12 100 W Single Phase 12V 8.1A
ECC100 ECC100US15 100 W Single Phase 15V 6.5A
ECC100 ECC100US24 100 W Single Phase 24V 4.1A
ECC100 ECC100US28 100 W Single Phase 28V 3.5A
ECC100 ECC100US48 100 W Single Phase 48V 2A
BCC BCC200PS03 200 W Single Phase 3.3V 50A
BCC BCC200PS05 200 W Single Phase 5V 40A
BCC BCC200PS07 200 W Single Phase 7.5V 28A
BCC BCC200PS12 200 W Single Phase 12V 20A
BCC BCC400PS03 400 W Single Phase 3.3V 80A
BCC BCC400PS05 400 W Single Phase 5V 80A
BCC BCC400PS07 400 W Single Phase 7.5V 54A
BCC BCC400PS12 400 W Single Phase 12V 34A
BCC BCC400PS15 400 W Single Phase 15V 27A
BCC BCC400PS18 400 W Single Phase 18V 22A