High Voltage DC-DC
Q Series
- High Voltage DC-DC Converters
- Isolated Output Voltage is Proportional to Input Voltage
- Ultra-Miniature
- Low Turn On Voltage: <0.7VDC
- 100V to 10kV Output Voltage
- Positive or Negative
- Very Low I/O Leakage Current
- Reversible Polarity
- Low Noise, Quasi-Sinewave Resonant Oscillator
- MTBF>3 Million Hours
Specifications
Dimensions
Q01-Q50 (100V-5kV): 0.50 x 0.50 x 0.50 in (12.7 x 12.7 x 12.7 mm) Q60-Q101 (6kV-10kV): 0.85 x 0.85 x 0.85 in (21.59 x 21.59 x 21.59 mm)
Input Voltage
5 VDC, 12 VDC , 15 VDC or 24 VDC
Operating Temperature
-25 °C to +70 °C Standard (-55 °C to 75 °C Extended) - CASE
Isolation
Input to Output Galvanic Isolation < ±500V BIAS on output return pin 4
Worldwide Safety Approvals
IEC62368
European Safety Approvals
EN62368
US Safety Approvals
UL62368-1 & CSA C22.2 No. 62368-1