ECL25 Series
25W PCB, chassis & DIN rail mount AC-DC power supplies designed for low power ITE & industrial electronics applications
The ECL25 series can be supplied as PCB mount open frame (suffix -P), PCB mount encapsulated (suffix -E), open frame chassis mount (suffix -T), or as encapsulated chassis mount with screw terminals (suffix -S) with an optional DIN clip (suffix -SD).
With approvals to international safety standards, compliance with class B for conducted & radiated emissions with no external components required and a 130%, 30s peak load capability, these class II isolation parts are easy to integrate into a wide range of applications.
Features
Regulated single outputs 3.3V to 48VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame or encapsulated chassis mount
Encapsulated DIN rail mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
ECL25US03-E | 25W | Single Phase | 3.3V | 7.8A | Datasheet | Stock | RFQ |
|
|
ECL25US03-P | 25W | Single Phase | 3.3V | 7.8A | Datasheet | Stock | RFQ |
|
|
ECL25US03-S | 25W | Single Phase | 3.3V | 7.8A | Datasheet | Stock | RFQ |
|
|
ECL25US03-T | 25W | Single Phase | 3.3V | 7.8A | Datasheet | Stock | RFQ |
|
|
ECL25US05-E | 25W | Single Phase | 5V | 6.5A | Datasheet | Stock | RFQ |
|
|
ECL25US05-P | 25W | Single Phase | 5V | 6.5A | Datasheet | Stock | RFQ |
|
|
ECL25US05-S | 25W | Single Phase | 5V | 6.5A | Datasheet | Stock | RFQ |
|
|
ECL25US05-T | 25W | Single Phase | 5V | 6.5A | Datasheet | Stock | RFQ |
|
|
ECL25US09-E | 25W | Single Phase | 9V | 3.64A | Datasheet | Stock | RFQ |
|
|
ECL25US09-P | 25W | Single Phase | 9V | 3.64A | Datasheet | Stock | RFQ |
|
|
ECL25US09-S | 25W | Single Phase | 9V | 3.64A | Datasheet | Stock | RFQ |
|
|
ECL25US09-T | 25W | Single Phase | 9V | 3.64A | Datasheet | Stock | RFQ |
|
|
ECL25US12-E | 25W | Single Phase | 12V | 2.73A | Datasheet | Stock | RFQ |
|
|
ECL25US12-P | 25W | Single Phase | 12V | 2.73A | Datasheet | Stock | RFQ |
|
|
ECL25US12-S | 25W | Single Phase | 12V | 2.73A | Datasheet | Stock | RFQ |
|
|
ECL25US12-T | 25W | Single Phase | 12V | 2.73A | Datasheet | Stock | RFQ |
|
|
ECL25US15-E | 25W | Single Phase | 15V | 2.17A | Datasheet | Stock | RFQ |
|
|
ECL25US15-P | 25W | Single Phase | 15V | 2.17A | Datasheet | Stock | RFQ |
|
|
ECL25US15-S | 25W | Single Phase | 15V | 2.17A | Datasheet | Stock | RFQ |
|
|
ECL25US15-T | 25W | Single Phase | 15V | 2.17A | Datasheet | Stock | RFQ |
|
|
ECL25US24-E | 25W | Single Phase | 24V | 1.35A | Datasheet | Stock | RFQ |
|
|
ECL25US24-P | 25W | Single Phase | 24V | 1.35A | Datasheet | Stock | RFQ |
|
|
ECL25US24-S | 25W | Single Phase | 24V | 1.35A | Datasheet | Stock | RFQ |
|
|
ECL25US24-T | 25W | Single Phase | 24V | 1.35A | Datasheet | Stock | RFQ |
|
|
ECL25US48-E | 25W | Single Phase | 48V | 0.68A | Datasheet | Stock | RFQ |
|
|
ECL25US48-P | 25W | Single Phase | 48V | 0.68A | Datasheet | Stock | RFQ |
|
|
ECL25US48-S | 25W | Single Phase | 48V | 0.68A | Datasheet | Stock | RFQ |
|
|
ECL25US48-T | 25W | Single Phase | 48V | 0.68A | Datasheet | Stock | RFQ |