| ACM066W | Regulated single outputs 5V to 12VDC Energy efficiency level VI European CoC Tier 2 Medical & ITE approvals Interchangeable mains connectors Optional white versions Class II construction 3 year warranty
| |
| ACM1212W | Regulated single outputs 5V to 24VDC Energy efficiency level VI European CoC Tier 2 Medical & ITE approvals Interchangeable mains connectors Optional white versions Class II construction 3 year warranty
| |
| AMF1818W | Regulated single outputs 5V to 24VDC IP22 ingress protection IEC/EN60601-1-11 for home healthcare applications Energy efficiency level VI & EU2019/1782 Medical & home healthcare approvals Input voltage range 80 to 264VAC Interchangeable mains connectors Optional white versions Class II construction 3 year warranty
| |
| ACM1818W | Regulated single outputs 5V to 24VDC Energy efficiency level VI European CoC Tier 2 Medical & ITE approvals Interchangeable mains connectors Optional white versions Class II construction 3 year warranty
| |
| ACM2424W | Regulated single outputs 9V to 48Vdc Energy efficiency level VI European CoC tier 2 Medical & ITE approvals Interchangeable mains connectors Optional white versions Class II construction 3 year warranty
| |
| AMF2424W | Regulated single outputs 9V to 48VDC IP22 ingress protection IEC/EN60601-1-11 for home healthcare applications Energy efficiency level VI & EU2019/1782 Medical & home healthcare approvals Input voltage range 80 to 264VAC Interchangeable mains connectors Optional white versions Class II construction 3 year warranty
| |
| ACM3636W | Regulated single outputs 9V to 36VDC Energy efficiency level VI European CoC tier 2 Medical & ITE approvals Interchangeable mains connectors Optional white versions Class II construction 3 year warranty
| |
| AKM3636W | | |
| AMF3636W | Regulated single outputs 5V to 48VDC Input voltage range 80 to 264VAC IP42 ingress protection IEC/EN60601-1-11 for home healthcare applications Energy efficiency level VI & EU2019/1782 Medical, home healthcare & ITE approvals Interchangeable mains connectors Optional white versions Class II construction 3 year warranty
| |
| AKM4545W | Regulated single outputs 9 to 48VDC Energy efficiency level VI European CoC Tier 2 Medical (2 x MOPP) & ITE approvals 4th edition medical EMC Class I as standard, Class II optional Class B conducted & radiated emissions Input voltage range 90 to 264VAC 0°C to +60°C operating temperature 3 year warranty
| |
| AMF6060W | Output voltages from 12V to 24VDC Input voltage range 80 to 264VAC Energy efficiency level VI (level VII ready) & EU2019/1782 Medical, home healthcare & ITE safety approvals IP42 ingress protection Low patient leakage current <0.15W standby power Class B conducted & radiated emissions Class II construction 0 to +60°C operation 3 year warranty
| |
| AKM6565W | Regulated single outputs 12V to 48VDC Energy efficiency level VI European CoC tier 2 Medical (2 x MOPP) & ITE approvals Class I as standard, Class II optional Optional white versions Optional AC cable restraint 3 year warranty
| |
| PGW6565W | Output voltages from 5V to 20VDC Meets USB PD 3.0 & QC 4.0 / 3.0 / 2.0 fast charging protocol Universal, single phase input: 80 to 264VAC Energy efficiency level VI (VII ready) & EU2019/1782 Medical, home healthcare & ITE safety agency approvals IP42 environmental rating Low earth leakage current <0.15W standby power Class B conducted & radiated emissions 0 to +60°C operation 3 year warranty
| |
| ALM6565W | Regulated single outputs 12V to 48VDC Medical & ITE safety approvals Energy efficiency level VI 4th edition medical EMC IP32 environmental rating Class I & class II versions <0.21W standby power 0°C to +60°C operation Low earth leakage current 3 year warranty
| |
| ALM8585W | Regulated single outputs 12V to 24VDC Medical & ITE safety approvals Energy efficiency level VI EU CoC tier 2 compliant 4th edition medical EMC IP32 environmental rating Class I & class II versions <0.15W standby power Low earth leakage current 0°C to +60°C operation 3 year warranty
| |
| AUM9090W | Output voltages from 12V to 54VDC Input voltage range 80 to 264VAC Power-On LED status indicator Energy efficiency level VI (level VII ready) & EU2019/1782 Medical, home healthcare & ITE safety approvals IP42 ingress protection Low patient leakage current <0.15W standby power Class B conducted & radiated emissions Class I or class II construction 0 to +60°C operation 3 year warranty
| |
| AKM9090W |
- Regulated single outputs 12V to 48VDC
- Energy efficiency level VI
- European Commission Regulation (EU) 2019/1782 & CoC tier 2 compliant
- Medical (2 x MOPP) & ITE approvals
- 4th Edition Medical EMC
- Class I as standard, class II optional
- Input voltage range 90 to 264VAC
- Low earth leakage current
- <0.15W standby power
- Optional AC cable restraint (class 1 versions with C14 inlet only)
- 0° to +60°C operating temperature
- Full power to +40°C
- 3 year warranty
| |
| AJM9090W | Regulated single ouputs 12V to 24VDC Energy efficiency level VI Medical safety approvals 4th edition medical EMC Class II <0.21W standby power Low earth leakage current 0°C to +60°C operation 3 year warranty
| |
| PGD100100W | Output voltages from 5V to 20VDC Meets USB PD 3.0 & QC 4.0 / 3.0 / 2.0 fast charging protocol Universal, single phase input: 80 to 264VAC Energy efficiency level VI (level VII ready) & EU2019/1782 Class I or Class II construction Medical, home healthcare & ITE safety agency approvals IP22 environmental rating Low earth leakage current <0.15W standby power Class B conducted & radiated emissions 0 to +60°C operation 3 year warranty
| |
| PGW100100W | Output voltages from 5V to 20VDC Meets USB PD 3.0 & QC 4.0 / 3.0 / 2.0 fast charging protocol Universal, single phase input: 80 to 264VAC Energy efficiency level VI (level VII ready) & EU2019/1782 Medical, home healthcare & ITE safety agency approvals IP42 environmental rating Low earth leakage current <0.15W standby power Class B conducted & radiated emissions 0 to +60°C operation 3 year warranty
| |